Item # |
Item Name |
Full Load Current |
Full Load Torque |
Input Power |
Insulation Class |
|---|---|---|---|---|---|
| 00533149 | N/A Bodine 19.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 1.00 A | N/A 100 in·lb | N/A 1/15 hp | N/A B |
| 00533150 | N/A Bodine 9.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 1.00 A | N/A 100 in·lb | N/A 1/15 hp | N/A B |
| 00533151 | N/A Bodine 283.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 1.00 A | N/A 12 in·lb | N/A 1/15 hp | N/A B |
| 00533152 | N/A Bodine 142.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 1.00 A | N/A 24 in·lb | N/A 1/15 hp | N/A B |
| 00533153 | N/A Bodine 94.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 1.00 A | N/A 36 in·lb | N/A 1/15 hp | N/A B |
| 00533154 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 1.00 A | N/A 56 in·lb | N/A 1/15 hp | N/A B |
| 00533155 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 1.00 A | N/A 100 in·lb | N/A 1/15 hp | N/A B |
| 00533170 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.70 A | N/A 115 in·lb | N/A 1/2 hp | N/A B |
| 00533171 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.70 A | N/A 167 in·lb | N/A 1/2 hp | N/A B |
| 00533172 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.70 A | N/A 250 in·lb | N/A 1/2 hp | N/A B |
| 00533178 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 1.20 A | N/A 270 in·lb | N/A 1/4 hp | N/A B |
| 00533312 | N/A Bodine 7.8 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.50 A | N/A 100 in·lb | N/A 1/15 hp | N/A B |
| 00533328 | N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.78 A | N/A 50 in·lb | N/A 1/7 hp | N/A B |
| 00533329 | N/A Bodine 70.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.78 A | N/A 99 in·lb | N/A 1/7 hp | N/A B |
| 00533330 | N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.78 A | N/A 148 in·lb | N/A 1/7 hp | N/A B |
| 00533331 | N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.78 A | N/A 297 in·lb | N/A 1/7 hp | N/A B |
| 00533343 | N/A Bodine 210.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.06 A | N/A 15 oz·in | N/A 1/1600 hp | N/A B |
| 00533344 | N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.06 A | N/A 45 oz·in | N/A 1/1600 hp | N/A B |
| 00533345 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.06 A | N/A 75 oz·in | N/A 1/1600 hp | N/A B |
| 00533593 | N/A Bodine 285.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.45 A | N/A 5 in·lb | N/A 1/30 hp | N/A B |
| 00533594 | N/A Bodine 94.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.45 A | N/A 16 in·lb | N/A 1/30 hp | N/A B |
| 00533595 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.45 A | N/A 27 in·lb | N/A 1/30 hp | N/A B |
| 00533683 | N/A Bodine 5.7 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 2.40 A | N/A 310 in·lb | N/A 1/2 hp | N/A B |
| 00533685 | N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 3.60 A | N/A 25 in·lb | N/A 1/6 hp | N/A B |
| 00533686 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 3.60 A | N/A 45 in·lb | N/A 1/6 hp | N/A B |