COMPANY HEADER
Print Back
Bodine Alternating Current (AC) Parallel Gearmotors
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Full Load Current

Full Load Torque

Input Power

Insulation Class

00533149 N/A Bodine 19.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 100 in·lb N/A 1/15 hp N/A B
00533150 N/A Bodine 9.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 100 in·lb N/A 1/15 hp N/A B
00533151 N/A Bodine 283.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 12 in·lb N/A 1/15 hp N/A B
00533152 N/A Bodine 142.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 24 in·lb N/A 1/15 hp N/A B
00533153 N/A Bodine 94.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 36 in·lb N/A 1/15 hp N/A B
00533154 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 56 in·lb N/A 1/15 hp N/A B
00533155 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 100 in·lb N/A 1/15 hp N/A B
00533170 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.70 A N/A 115 in·lb N/A 1/2 hp N/A B
00533171 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.70 A N/A 167 in·lb N/A 1/2 hp N/A B
00533172 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.70 A N/A 250 in·lb N/A 1/2 hp N/A B
00533178 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.20 A N/A 270 in·lb N/A 1/4 hp N/A B
00533312 N/A Bodine 7.8 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.50 A N/A 100 in·lb N/A 1/15 hp N/A B
00533328 N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.78 A N/A 50 in·lb N/A 1/7 hp N/A B
00533329 N/A Bodine 70.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.78 A N/A 99 in·lb N/A 1/7 hp N/A B
00533330 N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.78 A N/A 148 in·lb N/A 1/7 hp N/A B
00533331 N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.78 A N/A 297 in·lb N/A 1/7 hp N/A B
00533343 N/A Bodine 210.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.06 A N/A 15 oz·in N/A 1/1600 hp N/A B
00533344 N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.06 A N/A 45 oz·in N/A 1/1600 hp N/A B
00533345 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.06 A N/A 75 oz·in N/A 1/1600 hp N/A B
00533593 N/A Bodine 285.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.45 A N/A 5 in·lb N/A 1/30 hp N/A B
00533594 N/A Bodine 94.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.45 A N/A 16 in·lb N/A 1/30 hp N/A B
00533595 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.45 A N/A 27 in·lb N/A 1/30 hp N/A B
00533683 N/A Bodine 5.7 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 2.40 A N/A 310 in·lb N/A 1/2 hp N/A B
00533685 N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 3.60 A N/A 25 in·lb N/A 1/6 hp N/A B
00533686 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 3.60 A N/A 45 in·lb N/A 1/6 hp N/A B
Unit of Measure
1 2 3 4 5