Item # |
Item Name |
Full Load Current |
Full Load Torque |
Input Power |
Insulation Class |
|---|---|---|---|---|---|
| 00533687 | N/A Bodine 115.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 3.60 A | N/A 68 in·lb | N/A 1/6 hp | N/A B |
| 00533688 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 3.60 A | N/A 90 in·lb | N/A 1/6 hp | N/A B |
| 00533689 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 3.60 A | N/A 135 in·lb | N/A 1/6 hp | N/A B |
| 00533690 | N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 3.60 A | N/A 180 in·lb | N/A 1/6 hp | N/A B |
| 00533691 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 3.60 A | N/A 270 in·lb | N/A 1/6 hp | N/A B |
| 00533695 | N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 4.80 A | N/A 56 in·lb | N/A 1/3 hp | N/A B |
| 00533696 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 4.80 A | N/A 108 in·lb | N/A 1/3 hp | N/A B |
| 00533697 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 4.80 A | N/A 167 in·lb | N/A 1/3 hp | N/A B |
| 00533698 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 4.80 A | N/A 250 in·lb | N/A 1/3 hp | N/A B |
| 00533734 | N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.08 A | N/A 21 oz·in | N/A 1/450 hp | N/A A |
| 00533735 | N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.08 A | N/A 34 oz·in | N/A 1/450 hp | N/A A |
| 00533738 | N/A Bodine 13.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.08 A | N/A 95 oz·in | N/A 1/450 hp | N/A A |
| 00533739 | N/A Bodine 9.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.07 A | N/A 95 oz·in | N/A 1/700 hp | N/A A |
| 00533740 | N/A Bodine 5.6 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.07 A | N/A 95 oz·in | N/A 1/700 hp | N/A A |
| 00533742 | N/A Bodine 1.9 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.07 A | N/A 100 oz·in | N/A 1/700 hp | N/A A |
| 00533743 | N/A Bodine 0.9 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.07 A | N/A 120 oz·in | N/A 1/700 hp | N/A B |
| 00533744 | N/A Bodine 260.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.11 A | N/A 12 oz·in | N/A 1/300 hp | N/A A |
| 00533745 | N/A Bodine 130.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.11 A | N/A 24 oz·in | N/A 1/300 hp | N/A A |
| 00533746 | N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.11 A | N/A 35 oz·in | N/A 1/300 hp | N/A A |
| 00533747 | N/A Bodine 52.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.11 A | N/A 59 oz·in | N/A 1/300 hp | N/A A |
| 00533748 | N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.11 A | N/A 80 oz·in | N/A 1/300 hp | N/A A |
| 00533749 | N/A Bodine 22.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.11 A | N/A 95 oz·in | N/A 1/300 hp | N/A A |
| 00533750 | N/A Bodine 67.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.08 A | N/A 16 oz·in | N/A 1/800 hp | N/A A |
| 00533754 | N/A Bodine 10.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.08 A | N/A 88 oz·in | N/A 1/800 hp | N/A A |
| 00533756 | N/A Bodine 4.9 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | N/A 0.07 A | N/A 95 oz·in | N/A 1/1000 hp | N/A A |