COMPANY HEADER
Print Back
Bodine Alternating Current (AC) Parallel Gearmotors
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Full Load Current

Full Load Torque

Input Power

Insulation Class

01782682 N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.50 A N/A 100 in·lb N/A 1/15 hp N/A B
01782687 N/A Bodine 4.5 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.60 A N/A 175 in·lb N/A 1/10 hp N/A B
01782688 N/A Bodine 255.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.60 A N/A 14 in·lb N/A 1/10 hp N/A B
01782689 N/A Bodine 69.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.60 A N/A 53 in·lb N/A 1/10 hp N/A B
01782690 N/A Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.60 A N/A 146 in·lb N/A 1/10 hp N/A B
01782694 N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.21 A N/A 24 in·lb N/A 1/41 hp N/A B
01782695 N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.21 A N/A 40 in·lb N/A 1/41 hp N/A B
02056365 N/A Bodine 9.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 341 in·lb N/A 1/6 hp N/A F
02056367 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 270 in·lb N/A 1/6 hp N/A F
02056369 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.90 A N/A 250 in·lb N/A 3/8 hp N/A F
02056370 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.90 A N/A 167 in·lb N/A 3/8 hp N/A F
02056371 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.90 A N/A 115 in·lb N/A 3/8 hp N/A F
02056372 N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.90 A N/A 58 in·lb N/A 3/8 hp N/A F
02109950 N/A Bodine 9.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.38 A N/A 40 in·lb N/A 1/25 hp N/A F
02109952 N/A Bodine 19.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.38 A N/A 40 in·lb N/A 1/25 hp N/A F
02109954 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.38 A N/A 40 in·lb N/A 1/25 hp N/A F
02109956 N/A Bodine 142.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.48 A N/A 19 in·lb N/A 1/17 hp N/A F
02109958 N/A Bodine 9.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.73 A N/A 120 in·lb N/A 1/6 hp N/A F
02109959 N/A Bodine 19.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.73 A N/A 120 in·lb N/A 1/6 hp N/A F
02109961 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.73 A N/A 96 in·lb N/A 1/6 hp N/A F
02109963 N/A Bodine 283.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 0.73 A N/A 21 in·lb N/A 1/6 hp N/A F
02769649 N/A Bodine 12.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 45 in·lb N/A 1/6 hp N/A F
04172216 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.90 A N/A 115 in·lb N/A 3/8 hp N/A F
04234784 N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.90 A N/A 58 in·lb N/A 3/8 hp N/A F
04245491 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 321 in·lb N/A 1/6 hp N/A F
Unit of Measure
1 2 3 4 5