COMPANY HEADER
Print Back
Bodine Alternating Current (AC) Parallel Gearmotors
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Full Load Current

Full Load Torque

Input Power

Insulation Class

04374060 N/A Bodine 447.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.70 A N/A 9 in·lb N/A 1/7 hp N/A B
04382224 N/A Bodine 9.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 350 in·lb N/A 1/6 hp N/A F
04382225 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.90 A N/A 240 in·lb N/A 3/8 hp N/A F
04496518 N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 28 in·lb N/A 1/6 hp N/A F
04549091 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 53 in·lb N/A 1/6 hp N/A F
04550723 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 160 in·lb N/A 1/6 hp N/A F
04772940 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 2.70 A N/A 1000 in·lb N/A 3/4 hp N/A F
04817635 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.70 A N/A 77 in·lb N/A 1/7 hp N/A B
04883186 N/A Bodine 5.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.70 A N/A 210 in·lb N/A 1/7 hp N/A B
05233643 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.70 A N/A 106 in·lb N/A 1/7 hp N/A B
05248144 N/A Bodine 39.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.70 A N/A 157 in·lb N/A 1/7 hp N/A B
05326911 N/A Bodine 10.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.70 A N/A 200 in·lb N/A 1/7 hp N/A B
05369162 N/A Bodine 19.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 350 in·lb N/A 1/6 hp N/A F
05417480 N/A Bodine 113.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.90 A N/A 184 in·lb N/A 3/8 hp N/A F
05503589 N/A Bodine 26.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.70 A N/A 195 in·lb N/A 1/7 hp N/A B
05576091 N/A Bodine 0.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.00 A N/A 350 in·lb N/A 1/6 hp N/A F
05577286 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.90 A N/A 270 in·lb N/A 3/8 hp N/A F
05895471 N/A Bodine 123.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.70 A N/A 46 in·lb N/A 1/7 hp N/A B
05916877 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 2.90 A N/A 350 in·lb N/A 1/4 hp N/A B
06022846 N/A Bodine 181.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.70 A N/A 31 in·lb N/A 1/7 hp N/A B
06115095 N/A Bodine 31.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 1.70 A N/A 190 in·lb N/A 1/7 hp N/A B
06172685 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 2.70 A N/A 540 in·lb N/A 3/4 hp N/A F
06234655 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 2.90 A N/A 81 in·lb N/A 1/4 hp N/A B
06641624 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 2.90 A N/A 162 in·lb N/A 1/4 hp N/A B
06751231 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor N/A 2.90 A N/A 243 in·lb N/A 1/4 hp N/A B
Unit of Measure
1 2 3 4 5