Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 00533166 | N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.20 A | N/A 36 in·lb | N/A 5:1 | N/A 1/4 hp |
| 00533167 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.20 A | N/A 67 in·lb | N/A 10:1 | N/A 1/4 hp |
| 00533168 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.20 A | N/A 75 in·lb | N/A 20:1 | N/A 1/4 hp |
| 00533169 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.20 A | N/A 113 in·lb | N/A 40:1 | N/A 1/4 hp |
| 00533173 | N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 3.60 A | N/A 23 in·lb | N/A 5:1 | N/A 1/6 hp |
| 00533174 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 3.60 A | N/A 43 in·lb | N/A 10:1 | N/A 1/6 hp |
| 00533175 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 3.60 A | N/A 75 in·lb | N/A 20:1 | N/A 1/6 hp |
| 00533176 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 3.60 A | N/A 113 in·lb | N/A 40:1 | N/A 1/6 hp |
| 00533179 | N/A Bodine 300.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 2.10 A | N/A 23 in·lb | N/A 5:1 | N/A 1/6 hp |
| 00533180 | N/A Bodine 150.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 2.10 A | N/A 47 in·lb | N/A 10:1 | N/A 1/6 hp |
| 00533181 | N/A Bodine 75.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 2.10 A | N/A 75 in·lb | N/A 20:1 | N/A 1/6 hp |
| 00533182 | N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 2.10 A | N/A 113 in·lb | N/A 40:1 | N/A 1/6 hp |
| 00533193 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.00 A | N/A 30 in·lb | N/A 30:1 | N/A 1/15 hp |
| 00533195 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.00 A | N/A 16 in·lb | N/A 10:1 | N/A 1/15 hp |
| 00533197 | N/A Bodine 113.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.00 A | N/A 20 in·lb | N/A 15:1 | N/A 1/15 hp |
| 00533199 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.00 A | N/A 27 in·lb | N/A 20:1 | N/A 1/15 hp |
| 00533201 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.00 A | N/A 37 in·lb | N/A 40:1 | N/A 1/15 hp |
| 00533585 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.00 A | N/A 18 in·lb | N/A 10:1 | N/A 1/15 hp |
| 00533586 | N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.00 A | N/A 32 in·lb | N/A 20:1 | N/A 1/15 hp |
| 00533587 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.00 A | N/A 49 in·lb | N/A 40:1 | N/A 1/15 hp |
| 00533588 | N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.00 A | N/A 33 in·lb | N/A 60:1 | N/A 1/15 hp |
| 00533668 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 3.00 A | N/A 31 in·lb | N/A 10:1 | N/A 1/8 hp |
| 00533670 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 3.00 A | N/A 54 in·lb | N/A 20:1 | N/A 1/8 hp |
| 00533672 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 3.00 A | N/A 75 in·lb | N/A 30:1 | N/A 1/8 hp |
| 00533676 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 3.00 A | N/A 77 in·lb | N/A 40:1 | N/A 1/8 hp |