COMPANY HEADER
Print Back
Bodine 2.8 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Right Angle Gear Motor (05360221)
Unit of Measure
1 2 3 4 

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

00533166 N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.20 A N/A 36 in·lb N/A 5:1 N/A 1/4 hp
00533167 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.20 A N/A 67 in·lb N/A 10:1 N/A 1/4 hp
00533168 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.20 A N/A 75 in·lb N/A 20:1 N/A 1/4 hp
00533169 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.20 A N/A 113 in·lb N/A 40:1 N/A 1/4 hp
00533173 N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 3.60 A N/A 23 in·lb N/A 5:1 N/A 1/6 hp
00533174 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 3.60 A N/A 43 in·lb N/A 10:1 N/A 1/6 hp
00533175 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 3.60 A N/A 75 in·lb N/A 20:1 N/A 1/6 hp
00533176 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 3.60 A N/A 113 in·lb N/A 40:1 N/A 1/6 hp
00533179 N/A Bodine 300.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.10 A N/A 23 in·lb N/A 5:1 N/A 1/6 hp
00533180 N/A Bodine 150.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.10 A N/A 47 in·lb N/A 10:1 N/A 1/6 hp
00533181 N/A Bodine 75.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.10 A N/A 75 in·lb N/A 20:1 N/A 1/6 hp
00533182 N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.10 A N/A 113 in·lb N/A 40:1 N/A 1/6 hp
00533193 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.00 A N/A 30 in·lb N/A 30:1 N/A 1/15 hp
00533195 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.00 A N/A 16 in·lb N/A 10:1 N/A 1/15 hp
00533197 N/A Bodine 113.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.00 A N/A 20 in·lb N/A 15:1 N/A 1/15 hp
00533199 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.00 A N/A 27 in·lb N/A 20:1 N/A 1/15 hp
00533201 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.00 A N/A 37 in·lb N/A 40:1 N/A 1/15 hp
00533585 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.00 A N/A 18 in·lb N/A 10:1 N/A 1/15 hp
00533586 N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.00 A N/A 32 in·lb N/A 20:1 N/A 1/15 hp
00533587 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.00 A N/A 49 in·lb N/A 40:1 N/A 1/15 hp
00533588 N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.00 A N/A 33 in·lb N/A 60:1 N/A 1/15 hp
00533668 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 3.00 A N/A 31 in·lb N/A 10:1 N/A 1/8 hp
00533670 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 3.00 A N/A 54 in·lb N/A 20:1 N/A 1/8 hp
00533672 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 3.00 A N/A 75 in·lb N/A 30:1 N/A 1/8 hp
00533676 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 3.00 A N/A 77 in·lb N/A 40:1 N/A 1/8 hp
Unit of Measure
1 2 3 4