COMPANY HEADER
Print Back
Bodine 2.8 Revolutions Per Minute (RPM) Output Speed Alternating Current (AC) Right Angle Gear Motor (05360221)
Unit of Measure
1 2 3 4 

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

00533678 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.70 A N/A 31 in·lb N/A 10:1 N/A 1/8 hp
00533680 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.70 A N/A 54 in·lb N/A 20:1 N/A 1/8 hp
00533682 N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.70 A N/A 75 in·lb N/A 30:1 N/A 1/8 hp
00533684 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.70 A N/A 77 in·lb N/A 40:1 N/A 1/8 hp
01465939 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.00 A N/A 37 in·lb N/A 60:1 N/A 1/15 hp
01782662 N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.80 A N/A 35 in·lb N/A 10:1 N/A 1/9 hp
01782663 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.80 A N/A 60 in·lb N/A 20:1 N/A 1/9 hp
01782664 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.80 A N/A 93 in·lb N/A 40:1 N/A 1/9 hp
01782665 N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.80 A N/A 121 in·lb N/A 75:1 N/A 1/9 hp
01782669 N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.78 A N/A 204 in·lb N/A 60:1 N/A 1/7 hp
01782670 N/A Bodine 5.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.78 A N/A 380 in·lb N/A 280:1 N/A 1/7 hp
01782683 N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.50 A N/A 21 in·lb N/A 10:1 N/A 1/15 hp
01782684 N/A Bodine 70.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.50 A N/A 39 in·lb N/A 20:1 N/A 1/15 hp
01782685 N/A Bodine 35.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.50 A N/A 60 in·lb N/A 40:1 N/A 1/15 hp
01782686 N/A Bodine 23.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.50 A N/A 72 in·lb N/A 60:1 N/A 1/15 hp
01782691 N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.50 A N/A 34 in·lb N/A 30:1 N/A 1/15 hp
01782692 N/A Bodine 70.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.50 A N/A 30 in·lb N/A 20:1 N/A 1/15 hp
01782693 N/A Bodine 35.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.50 A N/A 37 in·lb N/A 40:1 N/A 1/15 hp
01782696 N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.63 A N/A 32 in·lb N/A 10:1 N/A 1/9 hp
01782697 N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.10 A N/A 109 in·lb N/A 30:1 N/A 1/5 hp
01782698 N/A Bodine 70.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.78 A N/A 74 in·lb N/A 20:1 N/A 1/7 hp
01782699 N/A Bodine 35.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 0.78 A N/A 113 in·lb N/A 40:1 N/A 1/7 hp
01782764 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.00 A N/A 209 in·lb N/A 60:1 N/A 1/6 hp
01782765 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 1.90 A N/A 90 in·lb N/A 120:1 N/A 1/6 hp
01782766 N/A Bodine 5.9 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor N/A 2.00 A N/A 380 in·lb N/A 280:1 N/A 1/6 hp
Unit of Measure
1 2 3 4