Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 02615004 | N/A Bodine 5.9 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.90 A | N/A 109 in·lb | N/A 30:1 | N/A 3/8 hp |
| 04172839 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.90 A | N/A 103 in·lb | N/A 20:1 | N/A 3/8 hp |
| 04172841 | N/A Bodine 340.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.90 A | N/A 54 in·lb | N/A 5:1 | N/A 3/8 hp |
| 04489531 | N/A Bodine 8.9 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 2.00 A | N/A 375 in·lb | N/A 190:1 | N/A 1/6 hp |
| 04497578 | N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 0.48 A | N/A 25 in·lb | N/A 20:1 | N/A 1/17 hp |
| 05360221 | N/A Bodine 2.8 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 0.48 A | N/A 148 in·lb | N/A 600:1 | N/A 1/17 hp |
| 05595397 | N/A Bodine 170.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.90 A | N/A 101 in·lb | N/A 10:1 | N/A 3/8 hp |
| 05767776 | N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.90 A | N/A 113 in·lb | N/A 40:1 | N/A 3/8 hp |
| 06056378 | N/A Bodine 57.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 1.90 A | N/A 109 in·lb | N/A 30:1 | N/A 3/8 hp |
| 06782518 | N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Right Angle Alternating Current (AC) Gearmotor | N/A 0.50 A | N/A 19 in·lb | N/A 10:1 | N/A 1/15 hp |