COMPANY HEADER
Print Back
INA (Schaeffler) Double-Row Angular Contact Bearings
Unit of Measure
1 

Item #

Item Name

Bore Diameter

Outside Diameter

Overall Width

Radial Dynamic Load Capacity

03135996 N/A INA (Schaeffler) 3000 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 35 mm N/A 62 mm N/A 20 mm N/A 24500 N
00106789 N/A INA (Schaeffler) 3000 Series 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 30 mm N/A 55 mm N/A 19 mm N/A 20300 N
02923938 N/A INA (Schaeffler) 3000 Series 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 17 mm N/A 35 mm N/A 14 mm N/A 9200 N
03300442 N/A INA (Schaeffler) 3800 Series 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 40 mm N/A 52 mm N/A 10 mm N/A 7000 N
01950502 N/A INA (Schaeffler) 3800 Series 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 60 mm N/A 78 mm N/A 14 mm N/A 14500 N
02953074 N/A INA (Schaeffler) 3800 Series 12 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 12 mm N/A 21 mm N/A 7 mm N/A 2190 N
04181682 N/A INA (Schaeffler) 3000 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 35 mm N/A 62 mm N/A 20 mm N/A 24500 N
02627376 N/A INA (Schaeffler) 3800 Series 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 40 mm N/A 52 mm N/A 10 mm N/A 7000 N
00106795 N/A INA (Schaeffler) 3000 Series 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 30 mm N/A 55 mm N/A 19 mm N/A 20300 N
02290965 N/A INA (Schaeffler) 3800 Series 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 55 mm N/A 72 mm N/A 13 mm N/A 12100 N
02720842 N/A INA (Schaeffler) 3800 Series 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 50 mm N/A 65 mm N/A 12 mm N/A 8700 N
02290964 N/A INA (Schaeffler) 3800 Series 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 30 mm N/A 42 mm N/A 10 mm N/A 6300 N
02681327 N/A INA (Schaeffler) 3800 Series 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 60 mm N/A 78 mm N/A 14 mm N/A 14500 N
02150244 N/A INA (Schaeffler) 3800 Series 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing N/A 15 mm N/A 24 mm N/A 7 mm N/A 2080 N
Unit of Measure
1