Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 01479123 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5207CLLU | N/A 35 mm | N/A 1.1 mm | N/A 72 mm |
| 00045148 | N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 3213C3 | N/A 65 mm | N/A 1.5 mm | N/A 120 mm |
| 00044332 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5206C3 | N/A 30 mm | N/A 1 mm | N/A 62 mm |
| 02504323 | N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5203CLLU | N/A 17 mm | N/A 0.6 mm | N/A 40 mm |
| 00045293 | N/A NTN 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5212C3 | N/A 60 mm | N/A 1.5 mm | N/A 110 mm |
| 03735416 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5207CZZNRC3 | N/A 35 mm | N/A 1.1 mm | N/A 72 mm |
| 03735442 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5304CZZ | N/A 20 mm | N/A 1.1 mm | N/A 52 mm |
| 02300240 | N/A NTN 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5308NR | N/A 40 mm | N/A 1.5 mm | N/A 90 mm |
| 00048652 | N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5313NRC3 | N/A 65 mm | N/A 2.1 mm | N/A 140 mm |
| 00045726 | N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5215C3 | N/A 75 mm | N/A 1.5 mm | N/A 130 mm |
| 00043919 | N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5202C3 | N/A 15 mm | N/A 0.6 mm | N/A 35 mm |
| 00046900 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5307NR | N/A 35 mm | N/A 1.5 mm | N/A 80 mm |
| 02300228 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5206 | N/A 30 mm | N/A 1 mm | N/A 62 mm |
| 00049138 | N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5315 | N/A 75 mm | N/A 2.1 mm | N/A 160 mm |
| 00044035 | N/A NTN 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5203NRC3 | N/A 17 mm | N/A 0.6 mm | N/A 40 mm |
| 02288595 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5305NRC3 | N/A 25 mm | N/A 1.1 mm | N/A 62 mm |
| 02300238 | N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5214 | N/A 70 mm | N/A 1.5 mm | N/A 125 mm |
| 00129437 | N/A NTN 15 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 3202 | N/A 15 mm | N/A 0.6 mm | N/A 35 mm |
| 02300234 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5210 | N/A 50 mm | N/A 1.1 mm | N/A 90 mm |
| 01712009 | N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5314NRC3 | N/A 70 mm | N/A 2.1 mm | N/A 150 mm |
| 00046799 | N/A NTN 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5314C3 | N/A 70 mm | N/A 2.1 mm | N/A 150 mm |
| 02288667 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5305C3 | N/A 25 mm | N/A 1.1 mm | N/A 62 mm |
| 02107692 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5310NRC3 | N/A 50 mm | N/A 2 mm | N/A 110 mm |
| 00044505 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 3207C3 | N/A 35 mm | N/A 1.1 mm | N/A 72 mm |
| 00044481 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5207C3 | N/A 35 mm | N/A 1.1 mm | N/A 72 mm |