Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 02288594 | N/A NTN 50 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5210NRC3 | N/A 50 mm | N/A 1.1 mm | N/A 90 mm |
| 00045125 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5211C3 | N/A 55 mm | N/A 1.5 mm | N/A 100 mm |
| 00045185 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5211CLLU | N/A 55 mm | N/A 1.5 mm | N/A 100 mm |
| 00045157 | N/A NTN 55 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5211CZZ | N/A 55 mm | N/A 1.5 mm | N/A 100 mm |
| 00045468 | N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5213C3 | N/A 65 mm | N/A 1.5 mm | N/A 120 mm |
| 04510612 | N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5213NR | N/A 65 mm | N/A 1.5 mm | N/A 120 mm |
| 02300239 | N/A NTN 75 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5215 | N/A 75 mm | N/A 1.5 mm | N/A 130 mm |
| 02879951 | N/A NTN 80 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5216 | N/A 80 mm | N/A 2 mm | N/A 140 mm |
| 04544625 | N/A NTN 80 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5216NR | N/A 80 mm | N/A 2 mm | N/A 140 mm |
| 00046081 | N/A NTN 85 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5217 | N/A 85 mm | N/A 2 mm | N/A 150 mm |
| 02300576 | N/A NTN 90 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5218C3 | N/A 90 mm | N/A 2 mm | N/A 160 mm |
| 00046243 | N/A NTN 90 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5218WC3 | N/A 90 mm | N/A 2 mm | N/A 160 mm |
| 06836561 | N/A NTN 95 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5219C3 | N/A 95 mm | N/A 2.1 mm | N/A 170 mm |
| 06836566 | N/A NTN 95 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5219C3 | N/A 95 mm | N/A 2.1 mm | N/A 170 mm |
| 00045605 | N/A NTN 100 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5220C3 | N/A 100 mm | N/A 2.1 mm | N/A 180 mm |
| 04683922 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5304BZZ | N/A 20 mm | N/A 1.1 mm | N/A 52 mm |
| 05554052 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5304CLLUC3 | N/A 20 mm | N/A 1.1 mm | N/A 52 mm |
| 00045881 | N/A NTN 20 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5304NR | N/A 20 mm | N/A 1.1 mm | N/A 52 mm |
| 02249717 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5305CLLUC3 | N/A 25 mm | N/A 1.1 mm | N/A 62 mm |
| 02937643 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5305CZZC3 | N/A 25 mm | N/A 1.1 mm | N/A 62 mm |
| 00045975 | N/A NTN 25 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5305NR | N/A 25 mm | N/A 1.1 mm | N/A 62 mm |
| 00046654 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5306CLLDAC3 | N/A 30 mm | N/A 1.1 mm | N/A 72 mm |
| 02151042 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5306CZZ | N/A 30 mm | N/A 1.1 mm | N/A 72 mm |
| 03851737 | N/A NTN 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5306CZZC3 | N/A 30 mm | N/A 1.1 mm | N/A 72 mm |
| 04510613 | N/A NTN 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing | N/A 5307WC3 | N/A 35 mm | N/A 1.5 mm | N/A 80 mm |