Item # |
Item Name |
Bore Diameter |
Duty Type |
Expansion Type |
Housing Material |
|---|---|---|---|---|---|
| 03771903 | N/A AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 5/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03771904 | N/A AMI 7/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 7/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03767226 | N/A AMI 1 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03557901 | N/A AMI 1-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-3/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03768684 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 12 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03769047 | N/A AMI 1/2 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1/2 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03768685 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 15 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03771905 | N/A AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 5/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03768686 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 17 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03768687 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 20 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03771906 | N/A AMI 3/4 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 3/4 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03768688 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 25 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03771907 | N/A AMI 7/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 7/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03771968 | N/A AMI 15/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 15/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03767227 | N/A AMI 1 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03768689 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 30 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03766218 | N/A AMI 1-1/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03771969 | N/A AMI 1-1/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03766219 | N/A AMI 1-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-3/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03771970 | N/A AMI 1-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/4 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Rubber |
| 03774250 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 12 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03774251 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 15 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03774252 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 17 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03774253 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 20 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03045772 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 25 mm | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |