Item # |
Item Name |
Bore Diameter |
Duty Type |
Expansion Type |
Housing Material |
|---|---|---|---|---|---|
| 03766753 | N/A AMI 110 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 110 mm | N/A Heavy Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03766754 | N/A AMI 120 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 120 mm | N/A Heavy Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03766755 | N/A AMI 130 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 130 mm | N/A Heavy Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03766756 | N/A AMI 140 Millimeter (mm) Bore Diameter Ball Bearing Cartridge | N/A 140 mm | N/A Heavy Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03768692 | N/A AMI 1/2 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1/2 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03767228 | N/A AMI 5/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 5/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03470564 | N/A AMI 3/4 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 3/4 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03767229 | N/A AMI 7/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 7/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771912 | N/A AMI 15/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 15/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 00568117 | N/A AMI 1 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03773249 | N/A AMI 1-1/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771913 | N/A AMI 1-1/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03226621 | N/A AMI 1-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-3/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03560014 | N/A AMI 1-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/4 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771914 | N/A AMI 1-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/4 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 02537120 | N/A AMI 1-5/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-5/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 02607729 | N/A AMI 1-3/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-3/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03064421 | N/A AMI 1-7/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-7/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771915 | N/A AMI 1-1/2 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/2 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03773250 | N/A AMI 1-9/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-9/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771916 | N/A AMI 1-5/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-5/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 01472509 | N/A AMI 1-11/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-11/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771917 | N/A AMI 1-3/4 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-3/4 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771918 | N/A AMI 1-7/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-7/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771981 | N/A AMI 1-15/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-15/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |