Item # |
Item Name |
Bore Diameter |
Duty Type |
Expansion Type |
Housing Material |
|---|---|---|---|---|---|
| 03774544 | N/A AMI 1 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03769064 | N/A AMI 1-1/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771935 | N/A AMI 1-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-3/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03769066 | N/A AMI 1-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/4 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03769068 | N/A AMI 1-1/4 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/4 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03769070 | N/A AMI 1-3/8 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-3/8 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771936 | N/A AMI 1-7/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-7/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03769072 | N/A AMI 1-1/2 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-1/2 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03773260 | N/A AMI 1-11/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-11/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03769074 | N/A AMI 1-3/4 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-3/4 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03773261 | N/A AMI 1-15/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 1-15/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03774546 | N/A AMI 2 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 2 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03774547 | N/A AMI 2 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 2 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771937 | N/A AMI 2-3/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 2-3/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |
| 03771938 | N/A AMI 2-7/16 Inch (in) Bore Diameter Ball Bearing Cartridge | N/A 2-7/16 in | N/A Normal Duty | N/A Non-Expansion Bearing (Fixed) | N/A Cast Iron |