Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 02288779 | N/A NTN UCC2 Series 85 Millimeter (mm) Outside Diameter Ball Bearing Cartridge | N/A UCC206D1 | N/A 30 mm | N/A 38.1 mm | N/A 85 mm |
| 05149051 | N/A NTN UCC2 Series 72 Millimeter (mm) Outside Diameter Ball Bearing Cartridge | N/A UCC204D1 | N/A 20 mm | N/A 31 mm | N/A 72 mm |
| 02728129 | N/A NTN UCC2 Series 100 Millimeter (mm) Outside Diameter Ball Bearing Cartridge | N/A UCC208D1 | N/A 40 mm | N/A 49.20 mm | N/A 100 mm |
| 04277978 | N/A NTN UCC3 Series 200 Millimeter (mm) Outside Diameter Ball Bearing Cartridge | N/A UCC316HT2D1 | N/A 80 mm | N/A 86 mm | N/A 200 mm |
| 02282780 | N/A NTN UCC2 Series 80 Millimeter (mm) Outside Diameter Ball Bearing Cartridge | N/A UCC205-100D1 | N/A 1.0000 in | N/A 34.1 mm | N/A 80 mm |
| 03693428 | N/A NTN UCC3 Series 240 Millimeter (mm) Outside Diameter Ball Bearing Cartridge | N/A UCC319D1 | N/A 95 mm | N/A 103 mm | N/A 240 mm |
| 00595922 | N/A NTN UCC2 Series 90 Millimeter (mm) Outside Diameter Ball Bearing Cartridge | N/A UCC207D1 | N/A 35 mm | N/A | N/A 90 mm |