Item # |
Item Name |
Manufacturer Part Number |
Inside Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00042055 | N/A INA (Schaeffler) 35 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer | N/A 4107-AW | N/A 35 mm | N/A 94 mm | N/A 8 mm |
| 00042173 | N/A INA (Schaeffler) 139 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer | N/A 4125-AW | N/A 139 mm | N/A 186 mm | N/A 14 mm |
| 00042077 | N/A INA (Schaeffler) 58 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer | N/A 4110-AW | N/A 58 mm | N/A 83 mm | N/A 8 mm |
| 00042048 | N/A INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer | N/A 4106-AW | N/A 30 mm | N/A 67 mm | N/A 7 mm |
| 00042061 | N/A INA (Schaeffler) 48 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer | N/A 4108-AW | N/A 48 mm | N/A 69 mm | N/A 7 mm |
| 00042041 | N/A INA (Schaeffler) 34 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer | N/A 4105-AW | N/A 34 mm | N/A 50 mm | N/A 6 mm |
| 00042069 | N/A INA (Schaeffler) 53 Millimeter (mm) Inside Diameter Ball Thrust Bearing Washer | N/A 4109-AW | N/A 53 mm | N/A 78 mm | N/A 8 mm |