Item # |
Item Name |
Bore Diameter |
Compatible Lock Nut Number |
Outside Diameter Over Tangs |
Tang Thickness |
|---|---|---|---|---|---|
| 03061629 | N/A FAG (Schaeffler) W Series 2.4 Inch (in) Bore Diameter Bearing Lock Washer | N/A 2.4000 in | N/A N 12 | N/A 3.344 in | N/A 0.053 in |
| 02296552 | N/A FAG (Schaeffler) W Series 2.791 Inch (in) Bore Diameter Bearing Lock Washer | N/A 2.7910 in | N/A N-14 | N/A 3.828 in | N/A 0.053 in |
| 06603871 | N/A FAG (Schaeffler) MB Series 155 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A 155 mm | N/A KM31 | N/A 212 mm | N/A 2.5 mm |
| 06603872 | N/A FAG (Schaeffler) MB Series 165 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A 165 mm | N/A KM33 | N/A 222 mm | N/A 2.5 mm |
| 06603873 | N/A FAG (Schaeffler) MB Series 170 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A 170 mm | N/A KM34 | N/A 232 mm | N/A 2.5 mm |
| 06737340 | N/A FAG (Schaeffler) MB Series 85 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A 85 mm | N/A KM17 | N/A 119 mm | N/A 1.75 mm |