Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Face Diameter |
Key Width |
|---|---|---|---|---|---|
| 02288504 | N/A NTN AW Series 75 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW15 | N/A 75 mm | N/A 90 mm | N/A 8 mm |
| 00590324 | N/A NTN AW Series 20 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW04 | N/A 20 mm | N/A 26 mm | N/A 4 mm |
| 02288501 | N/A NTN AW Series 60 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW12 | N/A 60 mm | N/A 73 mm | N/A 7 mm |
| 02288502 | N/A NTN AW Series 65 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW13 | N/A 65 mm | N/A 79 mm | N/A 7 mm |
| 00590384 | N/A NTN AW Series 85 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW17 | N/A 85 mm | N/A 102 mm | N/A 8 mm |
| 02288500 | N/A NTN AW Series 50 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW10 | N/A 50 mm | N/A 61 mm | N/A 6 mm |
| 03470540 | N/A NTN AW Series 100 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW20 | N/A 100 mm | N/A 120 mm | N/A 10 mm |
| 03299515 | N/A NTN AW Series 12 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW01 | N/A 12 mm | N/A 17 mm | N/A 3 mm |
| 04236765 | N/A NTN AW Series 125 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW25 | N/A 125 mm | N/A 148 mm | N/A 12 mm |
| 03470528 | N/A NTN AW Series 17 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW03 | N/A 17 mm | N/A 24 mm | N/A 4 mm |
| 03470532 | N/A NTN AW Series 40 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW08 | N/A 40 mm | N/A 50 mm | N/A 6 mm |
| 01854678 | N/A NTN AW Series 25 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW05 | N/A 25 mm | N/A 32 mm | N/A 5 mm |
| 02282424 | N/A NTN AW Series 130 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW26 | N/A 130 mm | N/A 149 mm | N/A 12 mm |
| 01365388 | N/A NTN AW Series 35 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW07 | N/A 35 mm | N/A 44 mm | N/A 5 mm |
| 02194269 | N/A NTN AW Series 95 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW19 | N/A 95 mm | N/A 113 mm | N/A 10 mm |
| 02077786 | N/A NTN AW Series 15 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW02 | N/A 15 mm | N/A 21 mm | N/A 4 mm |
| 03470535 | N/A NTN AW Series 45 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW09 | N/A 45 mm | N/A 56 mm | N/A 6 mm |
| 02288499 | N/A NTN AW Series 30 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW06 | N/A 30 mm | N/A 38 mm | N/A 5 mm |
| 03470537 | N/A NTN AW Series 90 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW18 | N/A 90 mm | N/A 108 mm | N/A 10 mm |
| 02288503 | N/A NTN AW Series 70 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW14 | N/A 70 mm | N/A 85 mm | N/A 8 mm |
| 03932377 | N/A NTN AW Series 105 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW21 | N/A 105 mm | N/A 126 mm | N/A 12 mm |
| 02288717 | N/A NTN AW Series 55 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW11 | N/A 55 mm | N/A 67 mm | N/A 7 mm |
| 03470526 | N/A NTN AW Series 10 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW00 | N/A 10 mm | N/A 13.5 mm | N/A 3 mm |
| 05641382 | N/A NTN AW Series 110 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW22 | N/A 110 mm | N/A 133 mm | N/A 12 mm |
| 02720042 | N/A NTN AW Series 120 Millimeter (mm) Bore Diameter Bearing Lock Washer | N/A AW24 | N/A 120 mm | N/A 138 mm | N/A 12 mm |