Item # |
Item Name |
Face Diameter |
Outside Diameter |
Overall Nut Width |
Thread Size |
|---|---|---|---|---|---|
| 01810225 | N/A INA (Schaeffler) AM Series 68 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 68 mm | N/A 75 mm | N/A 25 mm | N/A M50 x 1.5 |
| 04212024 | N/A INA (Schaeffler) AM Series 58 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 58 mm | N/A 65 mm | N/A 22 mm | N/A M40 x 1.5 |
| 02925319 | N/A INA (Schaeffler) AM Series 31 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 31 mm | N/A 38 mm | N/A 18 mm | N/A M20 x 1 |
| 02109618 | N/A INA (Schaeffler) AM Series 45 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 45 mm | N/A 52 mm | N/A 20 mm | N/A M30 x 1.5 |
| 02925719 | N/A INA (Schaeffler) AM Series 38 Millimeter (mm) Face Diameter Bearing Lock Nut | N/A 38 mm | N/A 45 mm | N/A 20 mm | N/A M25 x 1.5 |