COMPANY HEADER
Print Back
INA (Schaeffler) ZM Series Bearing Lock Nuts
Unit of Measure
1 

Item #

Item Name

Face Diameter

Outside Diameter

Slot Width

Thread Size

01812289 N/A INA (Schaeffler) ZM Series 73 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 73 mm N/A 80 mm N/A 7 mm N/A M60 x 2
02083732 N/A INA (Schaeffler) ZM Series 21 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 21 mm N/A 25 mm N/A 3 mm N/A M15 x 1
04298817 N/A INA (Schaeffler) ZM Series 52 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 52 mm N/A 58 mm N/A 6 mm N/A M40 x 1.5
03087276 N/A INA (Schaeffler) ZM Series 14 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 14 mm N/A 18 mm N/A 3 mm N/A M10 x 1
03038264 N/A INA (Schaeffler) ZM Series 59 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 59 mm N/A 65 mm N/A 6 mm N/A M45 x 1.5
02291714 N/A INA (Schaeffler) ZM Series 40 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 40 mm N/A 45 mm N/A 5 mm N/A M30 x 1.5
03451136 N/A INA (Schaeffler) ZM Series 120 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 120 mm N/A 130 mm N/A 10 mm N/A M100 x 2
03434058 N/A INA (Schaeffler) ZM Series 18 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 18 mm N/A 22 mm N/A 3 mm N/A M12 x 1
04268805 N/A INA (Schaeffler) ZM Series 68 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 68 mm N/A 75 mm N/A 7 mm N/A M55 x 2
02710784 N/A INA (Schaeffler) ZM Series 11 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 11 mm N/A 16 mm N/A 3 mm N/A M6 x 0.5
02291713 N/A INA (Schaeffler) ZM Series 27 Millimeter (mm) Face Diameter Bearing Lock Nut N/A 27 mm N/A 32 mm N/A 4 mm N/A M20 x 1
Unit of Measure
1