COMPANY HEADER
Print Back
INA (Schaeffler) Bearing Seal Carrier Assemblies
Unit of Measure
1 

Item #

Item Name

Bolt Thread Size

Outside Diameter

Overall Width

Shaft Size

00086256 N/A INA (Schaeffler) 80 Millimeter (mm) Outside Diameter Bearing Seal Carrier Assembly N/A M3 x 25 N/A 80 mm N/A 17 mm N/A 52 mm
01514968 N/A INA (Schaeffler) 100 Millimeter (mm) Outside Diameter Bearing Seal Carrier Assembly N/A M4 x 30 N/A 100 mm N/A 19 mm N/A 65 mm
02889029 N/A INA (Schaeffler) 90 Millimeter (mm) Outside Diameter Bearing Seal Carrier Assembly N/A M4 x 30 N/A 90 mm N/A 19 mm N/A 60 mm
Unit of Measure
1