Item # |
Item Name |
Adapter Type |
End 1 Size |
End 1 Style |
End 1 Thread Type |
|---|---|---|---|---|---|
| 00320878 | N/A Brennan 5/16 Inch (in) Society of Automotive Engineers (SAE) Thread End Style Adjustable Lock Nut | N/A Adjustable Lock Nut | N/A 5/16 in | N/A Society of Automotive Engineers (SAE) Thread | N/A Society of Automotive Engineers (SAE) |
| 00320897 | N/A Brennan 7/8 Inch (in) Society of Automotive Engineers (SAE) Thread End Style Adjustable Lock Nut | N/A Adjustable Lock Nut | N/A 7/8 in | N/A Society of Automotive Engineers (SAE) Thread | N/A Society of Automotive Engineers (SAE) |