COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Female Pipe Rigid End Style Cap (02074620)
Unit of Measure
1 2 

Item #

Item Name

Adapter Type

End 1 Size

End 1 Style

End 1 Thread Size

02074620 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style Cap N/A Cap N/A 1/4 in N/A Female Pipe Rigid N/A 1/4-18
01627270 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style Cap N/A Cap N/A 1/8 in N/A Female Pipe Rigid N/A 1/8-27
01839500 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style Cap N/A Cap N/A 3/4 in N/A Female Pipe Rigid N/A 3/4-14
02074619 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style Cap N/A Cap N/A 1/2 in N/A Female Pipe Rigid N/A 1/2-14
01839499 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style Cap N/A Cap N/A 1 in N/A Female Pipe Rigid N/A 1-11-1/2
01839501 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style Cap N/A Cap N/A 3/8 in N/A Female Pipe Rigid N/A 3/8-18
00339221 N/A Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 1/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 5/16-24
00317140 N/A Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 1/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 5/16-24
00317146 N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 7/16-20
00317153 N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 3/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 9/16-18
00317156 N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 3/4-16
00317159 N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 5/8 in N/A Joint Industry Council (JIC) 37º Flare N/A 7/8-14
00317162 N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 3/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-1/16-12
00317166 N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 1 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-5/16-12
02567267 N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 1-1/4 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-5/8-12
02480788 N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 1-1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 1-7/8-12
02703531 N/A Brennan 2-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 2-1/2 in N/A Joint Industry Council (JIC) 37º Flare N/A 3-12
00317524 N/A Brennan 3/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style Cap N/A Cap N/A 3/16 in N/A Female Joint Industry Council (JIC) 37º Flare N/A 3/8-24
01717216 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style Cap N/A Cap N/A 1-1/4 in N/A Female Pipe Rigid N/A 1-1/4-11-1/2
01717217 N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style Cap N/A Cap N/A 1-1/2 in N/A Female Pipe Rigid N/A 1-1/2-11-1/2
01717218 N/A Brennan 2 in Female Pipe Rigid End Style Cap N/A Cap N/A 2 in N/A Female Pipe Rigid N/A 2-11-1/2
02478608 N/A Brennan 1/4 Inch (in) Female Japanese Industrial Standard 30 Degree Flare End Style Cap N/A Cap N/A 1/4 in N/A Female Japanese Industrial Standard 30º Flare N/A
02478610 N/A Brennan 3/8 Inch (in) Female Japanese Industrial Standard 30 Degree Flare End Style Cap N/A Cap N/A 3/8 in N/A Female Japanese Industrial Standard 30º Flare N/A
02478612 N/A Brennan 1/2 Inch (in) Female Japanese Industrial Standard 30 Degree Flare End Style Cap N/A Cap N/A 1/2 in N/A Female Japanese Industrial Standard 30º Flare N/A
02478613 N/A Brennan 3/4 Inch (in) Female Japanese Industrial Standard 30 Degree Flare End Style Cap N/A Cap N/A 3/4 in N/A Female Japanese Industrial Standard 30º Flare N/A
Unit of Measure
1 2