Item # |
Item Name |
Adapter Type |
End 1 Size |
End 1 Style |
End 1 Thread Size |
|---|---|---|---|---|---|
| 02074620 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style Cap | N/A Cap | N/A 1/4 in | N/A Female Pipe Rigid | N/A 1/4-18 |
| 01627270 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style Cap | N/A Cap | N/A 1/8 in | N/A Female Pipe Rigid | N/A 1/8-27 |
| 01839500 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style Cap | N/A Cap | N/A 3/4 in | N/A Female Pipe Rigid | N/A 3/4-14 |
| 02074619 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style Cap | N/A Cap | N/A 1/2 in | N/A Female Pipe Rigid | N/A 1/2-14 |
| 01839499 | N/A Brennan 1 Inch (in) Female Pipe Rigid End Style Cap | N/A Cap | N/A 1 in | N/A Female Pipe Rigid | N/A 1-11-1/2 |
| 01839501 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style Cap | N/A Cap | N/A 3/8 in | N/A Female Pipe Rigid | N/A 3/8-18 |
| 00339221 | N/A Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 1/8 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 5/16-24 |
| 00317140 | N/A Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 1/8 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 5/16-24 |
| 00317146 | N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 1/4 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 7/16-20 |
| 00317153 | N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 3/8 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 9/16-18 |
| 00317156 | N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 1/2 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 3/4-16 |
| 00317159 | N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 5/8 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 7/8-14 |
| 00317162 | N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 3/4 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 1-1/16-12 |
| 00317166 | N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 1 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 1-5/16-12 |
| 02567267 | N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 1-1/4 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 1-5/8-12 |
| 02480788 | N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 1-1/2 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 1-7/8-12 |
| 02703531 | N/A Brennan 2-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 2-1/2 in | N/A Joint Industry Council (JIC) 37º Flare | N/A 3-12 |
| 00317524 | N/A Brennan 3/16 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style Cap | N/A Cap | N/A 3/16 in | N/A Female Joint Industry Council (JIC) 37º Flare | N/A 3/8-24 |
| 01717216 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style Cap | N/A Cap | N/A 1-1/4 in | N/A Female Pipe Rigid | N/A 1-1/4-11-1/2 |
| 01717217 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid End Style Cap | N/A Cap | N/A 1-1/2 in | N/A Female Pipe Rigid | N/A 1-1/2-11-1/2 |
| 01717218 | N/A Brennan 2 in Female Pipe Rigid End Style Cap | N/A Cap | N/A 2 in | N/A Female Pipe Rigid | N/A 2-11-1/2 |
| 02478608 | N/A Brennan 1/4 Inch (in) Female Japanese Industrial Standard 30 Degree Flare End Style Cap | N/A Cap | N/A 1/4 in | N/A Female Japanese Industrial Standard 30º Flare | N/A |
| 02478610 | N/A Brennan 3/8 Inch (in) Female Japanese Industrial Standard 30 Degree Flare End Style Cap | N/A Cap | N/A 3/8 in | N/A Female Japanese Industrial Standard 30º Flare | N/A |
| 02478612 | N/A Brennan 1/2 Inch (in) Female Japanese Industrial Standard 30 Degree Flare End Style Cap | N/A Cap | N/A 1/2 in | N/A Female Japanese Industrial Standard 30º Flare | N/A |
| 02478613 | N/A Brennan 3/4 Inch (in) Female Japanese Industrial Standard 30 Degree Flare End Style Cap | N/A Cap | N/A 3/4 in | N/A Female Japanese Industrial Standard 30º Flare | N/A |