COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Female Pipe Rigid End Style Cap (02074620)
Unit of Measure
1 2 

Item #

Item Name

Adapter Type

End 1 Size

End 1 Style

End 1 Thread Size

02478615 N/A Brennan 1 Inch (in) Female Japanese Industrial Standard 30 Degree Flare End Style Cap N/A Cap N/A 1 in N/A Female Japanese Industrial Standard 30º Flare N/A
02479341 N/A Brennan 7/8 Inch (in) Komatsu End Style Cap N/A Cap N/A 7/8 in N/A Komatsu N/A
02464073 N/A Brennan Komatsu End Style Cap N/A Cap N/A N/A Komatsu N/A
02172057 N/A Brennan Komatsu End Style Cap N/A Cap N/A N/A Komatsu N/A
02479343 N/A Brennan 1-1/2 Inch (in) Komatsu End Style Cap N/A Cap N/A 1-1/2 in N/A Komatsu N/A
02464075 N/A Brennan Komatsu End Style Cap N/A Cap N/A N/A Komatsu N/A
02479390 N/A Brennan 1/8 Inch (in) Female British Standard Pipe Parallel End Style Cap N/A Cap N/A 1/8 in N/A Female British Standard Pipe Parallel N/A 1/8-28
02464064 N/A Brennan 1/4 Inch (in) Female British Standard Pipe Parallel End Style Cap N/A Cap N/A 1/4 in N/A Female British Standard Pipe Parallel N/A 1/4-19
02464065 N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel End Style Cap N/A Cap N/A 3/8 in N/A Female British Standard Pipe Parallel N/A 3/8-19
02464066 N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel End Style Cap N/A Cap N/A 1/2 in N/A Female British Standard Pipe Parallel N/A 1/2-14
02464067 N/A Brennan 5/8 Inch (in) Female British Standard Pipe Parallel End Style Cap N/A Cap N/A 5/8 in N/A Female British Standard Pipe Parallel N/A 5/8-14
02464068 N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel End Style Cap N/A Cap N/A 3/4 in N/A Female British Standard Pipe Parallel N/A 3/4-14
02464069 N/A Brennan 1 Inch (in) Female British Standard Pipe Parallel End Style Cap N/A Cap N/A 1 in N/A Female British Standard Pipe Parallel N/A 1-11
02479391 N/A Brennan 1-1/4 Inch (in) Female British Standard Pipe Parallel End Style Cap N/A Cap N/A 1-1/4 in N/A Female British Standard Pipe Parallel N/A 1-1/4-11
02479393 N/A Brennan 1-1/2 Inch (in) Female British Standard Pipe Parallel End Style Cap N/A Cap N/A 1-1/2 in N/A Female British Standard Pipe Parallel N/A 1-1/2-11
Unit of Measure
1 2