Item # |
Item Name |
Adapter Type |
End 1 Size |
End 1 Thread Size |
Material |
|---|---|---|---|---|---|
| 00318010 | N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut | N/A Short Nut | N/A 1/4 in | N/A 7/16-20 | N/A Steel |
| 00318013 | N/A Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut | N/A Short Nut | N/A 5/16 in | N/A 1/2-20 | N/A Steel |
| 00318019 | N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut | N/A Short Nut | N/A 1/2 in | N/A 3/4-16 | N/A Steel |
| 00318025 | N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut | N/A Short Nut | N/A 3/4 in | N/A 1-1/16-12 | N/A Steel |
| 00318030 | N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut | N/A Short Nut | N/A 1 in | N/A 1-5/16-12 | N/A Steel |