COMPANY HEADER
Print Back
Climax Metal 2CC Series 2.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling (03363721)
Unit of Measure
1 

Item #

Item Name

Bore - Side 1

Outside Diameter

Overall Length

Screw Thread Size

01366006 N/A Climax Metal CC Series 1.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 0.8750 in N/A 1.8750 in N/A 2.8750 in N/A 1/4-28 x 5/8 in
00243573 N/A Climax Metal CC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 0.5000 in N/A 1.25 in N/A 1.8750 in N/A 8-32 x 1/2 in
00243578 N/A Climax Metal CC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 1.2500 in N/A 2.2500 in N/A 3.3750 in N/A 1/4-28 x 3/4 in
00243580 N/A Climax Metal CC Series 2.3750 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 1.3750 in N/A 2.3750 in N/A 3.6250 in N/A 1/4-28 x 3/4 in
02393063 N/A Climax Metal CC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 1.1250 in N/A 2.1250 in N/A 3.2500 in N/A 1/4-28 x 3/4 in
02393064 N/A Climax Metal CC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 0.3750 in N/A 1.0625 in N/A 1.6250 in N/A 6-32 x 3/8 in
02393065 N/A Climax Metal CC Series 3.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 2.0000 in N/A 3.25 in N/A 4.8750 in N/A 5/16-24 x 1 in
06707728 N/A Climax Metal CC Series 3.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 2.2500 in N/A 3.50 in N/A 5 in N/A 5/16-24 x 1 in
07028416 N/A Climax Metal CC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 0.6250 in N/A 1.50 in N/A 2.2500 in N/A 10-32 x 1/2 in
07028409 N/A Climax Metal CC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 0.7500 in N/A 1.75 in N/A 2.6250 in N/A 1/4-28 x 5/8 in
07028407 N/A Climax Metal CC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 1.0000 in N/A 2.0000 in N/A 3.0000 in N/A 1/4-28 x 5/8 in
07028403 N/A Climax Metal CC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 1.5000 in N/A 2.50 in N/A 3-3/4 in N/A 1/4-28 x 3/4 in
07028401 N/A Climax Metal CC Series 3.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 1.7500 in N/A 3.00 in N/A 4-1/2 in N/A 5/16-24 x 1 in
02927923 N/A Climax Metal CC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway N/A 1.4375 in N/A 2.50 in N/A N/A
Unit of Measure
1