Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
|---|---|---|---|---|---|
| 07034110 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter and 3.1250 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.1250 in | N/A 1.8750 in | N/A 3.1250 in | N/A 1/4-28 x 5/8 in |
| 07034111 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter and 3.0000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
| 07034112 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter and 3.0000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
| 07034113 | N/A Climax Metal 3.3750 Inch (in) Outside Diameter and 4.8750 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 2.0000 in | N/A 3.3750 in | N/A 4.8750 in | N/A 3/8-24 x 1 in |
| 07034117 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter and 2.5000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.8750 in | N/A 1.6250 in | N/A 2-1/2 in | N/A 1/4-28 x 5/8 in |
| 07034185 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter and 2.5000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.8750 in | N/A 1.6250 in | N/A 2-1/2 in | N/A 1/4-28 x 5/8 in |
| 07026853 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter and 1.7500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
| 07026852 | N/A Climax Metal 0.6875 Inch (in) Outside Diameter and 1.1250 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.2500 in | N/A 0.6875 in | N/A 1.1250 in | N/A 4-40 x 3/8 in |
| 07026723 | N/A Climax Metal 0.8750 Inch (in) Outside Diameter and 1.3750 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.3750 in | N/A 0.8750 in | N/A 1.3750 in | N/A 6-32 x 3/8 in |