Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
|---|---|---|---|---|---|
| 09001437 | N/A Climax Metal 4.3750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | N/A 2.4375 in | N/A 4-3/8 in | N/A 7-1/2 in | N/A 1/2-20 |
| 09001438 | N/A Climax Metal 5.1250 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | N/A 2.9375 in | N/A 5.1250 in | N/A 9 in | N/A 1/2-20 |
| 09001439 | N/A Climax Metal 6.1250 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | N/A 3.4375 in | N/A 6.1250 in | N/A 10-1/2 in | N/A 5/8-18 |
| 09001440 | N/A Climax Metal 6.8750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | N/A 3.9375 in | N/A 6.8750 in | N/A 12.0000 in | N/A 5/8-18 |
| 09001441 | N/A Climax Metal 7.3750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway | N/A 4.4375 in | N/A 7.3750 in | N/A 13-1/2 in | N/A 5/8-18 |