Item # |
Item Name |
Bore Diameter |
Outside Diameter |
Overall Length |
Shaft Diameter |
|---|---|---|---|---|---|
| 04298013 | N/A Climax Metal SUA Series 1.2500 Inch (in) Outside Diameter Step Up Clamp-On Adapter | N/A 1/2 in | N/A 1.25 in | N/A 2.7500 in | N/A 3/4 in |
| 04298014 | N/A Climax Metal SUA Series 1.5000 Inch (in) Outside Diameter Step Up Clamp-On Adapter | N/A 0.6250 in | N/A 1.50 in | N/A 3.2500 in | N/A 7/8 in |
| 04298010 | N/A Climax Metal SUA Series 1.7500 Inch (in) Outside Diameter Step Up Clamp-On Adapter | N/A 3/4 in | N/A 1.75 in | N/A 4-1/4 in | N/A 1 in |
| 04298019 | N/A Climax Metal SUA Series 1.8750 Inch (in) Outside Diameter Step Up Clamp-On Adapter | N/A 0.8750 in | N/A 1.8750 in | N/A 4.3750 in | N/A 1 1/8 in |
| 04298015 | N/A Climax Metal SUA Series 2.0000 Inch (in) Outside Diameter Step Up Clamp-On Adapter | N/A 1.0000 in | N/A 2.0000 in | N/A 4-3/4 in | N/A 1.2500 in |
| 04298021 | N/A Climax Metal SUA Series 2.1250 Inch (in) Outside Diameter Step Up Clamp-On Adapter | N/A 1.1250 in | N/A 2.1250 in | N/A 4-3/4 in | N/A 1 3/8 in |
| 04298022 | N/A Climax Metal SUA Series 2.2500 Inch (in) Outside Diameter Step Up Clamp-On Adapter | N/A 1-1/4 in | N/A 2.2500 in | N/A 5 in | N/A 1 1/2 in |