COMPANY HEADER
Print Back
Brennan Compression Nut
Unit of Measure
1 

Item #

Item Name

Adapter Type

Hex Size

Material

Overall Length

00361239 N/A Brennan 0.31 Inch (in) Overall Length Compression Nut N/A Compression Nut N/A 1 in N/A Steel N/A 0.31 in
00361241 N/A Brennan 0.35 Inch (in) Overall Length Compression Nut N/A Compression Nut N/A 1-1/8 in N/A Steel N/A 0.35 in
00264345 N/A Brennan 0.27 Inch (in) Overall Length Compression Nut N/A Compression Nut N/A 0.812 in N/A Steel N/A 0.27 in
01471121 N/A Brennan 3/4 Inch (in) Overall Length Compression Nut N/A Compression Nut N/A 0.688 in N/A Steel N/A 3/4 in
Unit of Measure
1