COMPANY HEADER
Print Back
Brennan 1/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee (03518218)
Unit of Measure
1 2 3 

Item #

Item Name

End 1 Size

End 2 Size

End 3 Size

End 3 Thread Size

03518218 N/A Brennan 1/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A 1/8-27
01471331 N/A Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 1/4 in N/A 1/4 in N/A 1/8 in N/A 1/8-27
01471332 N/A Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 1/4-18
01471333 N/A Brennan 5/16 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 5/16 in N/A 5/16 in N/A 1/8 in N/A 1/8-27
01471334 N/A Brennan 3/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 3/8 in N/A 3/8 in N/A 1/4 in N/A 1/4-18
00324712 N/A Brennan 3/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 3/8 in N/A 3/8 in N/A 1/4 in N/A 1/4-18
02481784 N/A Brennan 3/8 Inch (in) Flareless Bite-Type (2 Sides) x 3/8 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 3/8-18
01471335 N/A Brennan 1/2 Inch (in) Flareless Bite-Type (2 Sides) x 3/8 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 1/2 in N/A 1/2 in N/A 3/8 in N/A 3/8-18
00324716 N/A Brennan 1/2 Inch (in) Flareless Bite-Type (2 Sides) x 3/8 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 1/2 in N/A 1/2 in N/A 3/8 in N/A 3/8-18
01471336 N/A Brennan 1/2 Inch (in) Flareless Bite-Type (2 Sides) x 1/2 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2-14
00324721 N/A Brennan 1/2 Inch (in) Flareless Bite-Type (2 Sides) x 1/2 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2-14
01471337 N/A Brennan 5/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/2 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 5/8 in N/A 5/8 in N/A 1/2 in N/A 1/2-14
01471338 N/A Brennan 3/4 Inch (in) Flareless Bite-Type (2 Sides) x 3/4 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 3/4-14
02481786 N/A Brennan 3/4 Inch (in) Flareless Bite-Type (2 Sides) x 3/4 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 3/4-14
01471340 N/A Brennan 1 Inch (in) Flareless Bite-Type (2 Sides) x 1 Inch (in) Male Pipe Rigid End Style Compression Tee N/A 1 in N/A 1 in N/A 1 in N/A 1-11-1/2
01471342 N/A Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Female Pipe Rigid End Style Compression Tee N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 1/4-18
01471343 N/A Brennan 3/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Female Pipe Rigid End Style Compression Tee N/A 3/8 in N/A 3/8 in N/A 1/4 in N/A 1/4-18
01471344 N/A Brennan 1/2 Inch (in) Flareless Bite-Type (2 Sides) x 3/8 Inch (in) Female Pipe Rigid End Style Compression Tee N/A 1/2 in N/A 1/2 in N/A 3/8 in N/A 3/8-18
00324670 N/A Brennan 1/2 Inch (in) Flareless Bite-Type (2 Sides) x 3/8 Inch (in) Female Pipe Rigid End Style Compression Tee N/A 1/2 in N/A 1/2 in N/A 3/8 in N/A 3/8-18
03518434 N/A Brennan 1/2 Inch (in) Flareless Bite-Type (2 Sides) x 1/2 Inch (in) Female Pipe Rigid End Style Compression Tee N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2-14
01471346 N/A Brennan 3/4 Inch (in) Flareless Bite-Type (2 Sides) x 3/4 Inch (in) Female Pipe Rigid End Style Compression Tee N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 3/4-14
02481789 N/A Brennan 3/4 Inch (in) Flareless Bite-Type (2 Sides) x 3/4 Inch (in) Female Pipe Rigid End Style Compression Tee N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 3/4-14
01471347 N/A Brennan 1 Inch (in) Flareless Bite-Type (2 Sides) x 1 Inch (in) Female Pipe Rigid End Style Compression Tee N/A 1 in N/A 1 in N/A 1 in N/A 1-11-1/2
01471348 N/A Brennan 1-1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1-1/4 Inch (in) Female Pipe Rigid End Style Compression Tee N/A 1-1/4 in N/A 1-1/4 in N/A 1-1/4 in N/A 1-1/4-11-1/2
01471350 N/A Brennan 1/8 Inch (in) Flareless Bite-Type (3 Sides) End Style Compression Tee N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A
Unit of Measure
1 2 3