COMPANY HEADER
Print Back
Brennan 1/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut (00324816)
Unit of Measure
1 

Item #

Item Name

Brands

Adapter Type

Material

Tube Size

00324816 N/A Brennan 1/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Stainless Steel N/A 1/8 in
01471118 N/A Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Steel N/A 1/4 in
00324820 N/A Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Stainless Steel N/A 1/4 in
01471120 N/A Brennan 5/16 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Steel N/A 5/16 in
00324824 N/A Brennan 3/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Stainless Steel N/A 3/8 in
01471122 N/A Brennan 1/2 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Steel N/A 1/2 in
00324826 N/A Brennan 1/2 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Stainless Steel N/A 1/2 in
01471124 N/A Brennan 5/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Steel N/A 5/8 in
00324828 N/A Brennan 5/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Stainless Steel N/A 5/8 in
01471125 N/A Brennan 3/4 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Steel N/A 3/4 in
00324831 N/A Brennan 3/4 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Stainless Steel N/A 3/4 in
01471127 N/A Brennan 7/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Steel N/A 7/8 in
01471129 N/A Brennan 1 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Steel N/A 1 in
00324835 N/A Brennan 1 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Stainless Steel N/A 1 in
01471130 N/A Brennan 1-1/4 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Steel N/A 1-1/4 in
01471131 N/A Brennan 1-1/2 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Steel N/A 1-1/2 in
01471132 N/A Brennan 2 Inch (in) Tube Size Flareless Bite-Type End Style Nut N/A USA Sealing N/A Flareless Bite Type Nut N/A Steel N/A 2 in
Unit of Measure
1