COMPANY HEADER
Print Back
Tsubaki (UST) 2 Inch (in) Pitch Size Attachment Chain (03064874)
Unit of Measure
1 

Item #

Item Name

Attachment Link Number

Chain Number

Chain Pitch Size

Series

03064874 N/A Tsubaki (UST) 2 Inch (in) Pitch Size Attachment Chain N/A A-1 N/A 2082 N/A 2 in N/A Double Pitch Heavy
05431974 N/A Tsubaki (UST) 1 Inch (in) Pitch Size Attachment Chain N/A SK-1 N/A 16B N/A 1 in N/A British Standard
Unit of Measure
1