Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 02513858 | N/A INA (Schaeffler) SX Series 140 Millimeter (mm) Bore Diameter Crossed Roller Bearing | N/A 14400 lbf | N/A 53000 lbf | N/A 140 mm | N/A 175 mm |
| 00140427 | N/A INA (Schaeffler) XU Series 4 Inch (in) Bore Diameter Crossed Roller Bearing | N/A 63000 N | N/A 66000 N | N/A 4.0000 in | N/A 7.75 in |
| 04732871 | N/A INA (Schaeffler) SX Series 200 Millimeter (mm) Bore Diameter Crossed Roller Bearing | N/A 23800 lbf | N/A 96000 lbf | N/A 200 mm | N/A 250 mm |