Item # |
Item Name |
Roller Diameter |
Roller Material |
Roller Width |
Stud Length |
|---|---|---|---|---|---|
| 03075429 | N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and 4470 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.3750 in | N/A Steel | N/A 0.7500 in | N/A 1.2500 in |
| 03075416 | N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and 4470 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.3750 in | N/A Steel | N/A 0.7500 in | N/A 1.2500 in |
| 00097659 | N/A Smith Bearing 1.3750 Inch (in) Roller Diameter and 4470 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.3750 in | N/A Steel | N/A 0.7500 in | N/A 1.2500 in |
| 03075430 | N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and 5560 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.6250 in | N/A Steel | N/A 0.875 in | N/A 1.5000 in |
| 03075418 | N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and 5560 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.6250 in | N/A Steel | N/A 0.875 in | N/A 1.5000 in |
| 05942213 | N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and 5560 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.6250 in | N/A Stainless Steel | N/A 0.875 in | N/A 1.5000 in |
| 00097667 | N/A Smith Bearing 1.6250 Inch (in) Roller Diameter and 5560 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.6250 in | N/A Steel | N/A 0.875 in | N/A 1.5000 in |
| 03075420 | N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and 7870 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.8750 in | N/A Steel | N/A 1 in | N/A 1.7500 in |
| 05942214 | N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and 7870 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.8750 in | N/A Stainless Steel | N/A 1 in | N/A 1.7500 in |
| 00097676 | N/A Smith Bearing 1.8750 Inch (in) Roller Diameter and 7870 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.8750 in | N/A Steel | N/A 1 in | N/A 1.7500 in |
| 03075410 | N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and 3030 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.0000 in | N/A Steel | N/A 0.625 in | N/A 1.0000 in |
| 03555505 | N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and 3030 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.0000 in | N/A Steel | N/A 0.625 in | N/A 1.0000 in |
| 03075413 | N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and 3030 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.0000 in | N/A Steel | N/A 0.625 in | N/A 1.0000 in |
| 03846161 | N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and 3030 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.0000 in | N/A Steel | N/A 0.625 in | N/A 1.0000 in |
| 05942636 | N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and 3030 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.0000 in | N/A Stainless Steel | N/A 0.625 in | N/A 1.0000 in |
| 00097647 | N/A Smith Bearing 1.0000 Inch (in) Roller Diameter and 3030 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 1.0000 in | N/A Steel | N/A 0.625 in | N/A 1.0000 in |
| 03075432 | N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and 970 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.5000 in | N/A Steel | N/A 0.3750 in | N/A 0.6250 in |
| 03075411 | N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and 970 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.5000 in | N/A Steel | N/A 0.3750 in | N/A 0.6250 in |
| 00097625 | N/A Smith Bearing 0.5000 Inch (in) Roller Diameter and 970 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.5000 in | N/A Steel | N/A 0.3750 in | N/A 0.6250 in |
| 03075433 | N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.5000 in | N/A Steel | N/A 1.5000 in | N/A 2.2500 in |
| 03075423 | N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.5000 in | N/A Steel | N/A 1.5000 in | N/A 2.2500 in |
| 00097688 | N/A Smith Bearing 2.5000 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.5000 in | N/A Steel | N/A 1.5000 in | N/A 2.2500 in |
| 03075434 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.2500 in | N/A Steel | N/A 1.2500 in | N/A 2.0000 in |
| 03075422 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.2500 in | N/A Steel | N/A 1.2500 in | N/A 2.0000 in |
| 00097684 | N/A Smith Bearing 2.2500 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.2500 in | N/A Steel | N/A 1.2500 in | N/A 2.0000 in |