Item # |
Item Name |
Roller Diameter |
Roller Material |
Roller Width |
Stud Length |
|---|---|---|---|---|---|
| 03075435 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.7500 in | N/A Steel | N/A 1.5000 in | N/A 2.2500 in |
| 03075424 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.7500 in | N/A Steel | N/A 1.5000 in | N/A 2.2500 in |
| 00097693 | N/A Smith Bearing 2.7500 Inch (in) Roller Diameter and 15280 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.7500 in | N/A Steel | N/A 1.5000 in | N/A 2.2500 in |
| 03075436 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.0000 in | N/A Steel | N/A 1.2500 in | N/A 2.0000 in |
| 03075421 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.0000 in | N/A Steel | N/A 1.2500 in | N/A 2.0000 in |
| 05942640 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.0000 in | N/A Stainless Steel | N/A 1.2500 in | N/A 2.0000 in |
| 00097680 | N/A Smith Bearing 2.0000 Inch (in) Roller Diameter and 10370 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 2.0000 in | N/A Steel | N/A 1.2500 in | N/A 2.0000 in |
| 03075437 | N/A Smith Bearing 3.5000 Inch (in) Roller Diameter and 29660 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 3.5000 in | N/A Steel | N/A 2.0000 in | N/A 2.7500 in |
| 05942645 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 3.2500 in | N/A Steel | N/A 1.7500 in | N/A 2.5000 in |
| 04674466 | N/A Smith Bearing 3.2500 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 3.2500 in | N/A Steel | N/A 1.7500 in | N/A 2.5000 in |
| 04665333 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 3.0000 in | N/A Steel | N/A 1.7500 in | N/A 2.5000 in |
| 05942646 | N/A Smith Bearing 3.0000 Inch (in) Roller Diameter and 20200 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 3.0000 in | N/A Steel | N/A 1.7500 in | N/A 2.5000 in |
| 03075408 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.7500 in | N/A Steel | N/A 0.5000 in | N/A 0.8750 in |
| 03071597 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.7500 in | N/A Steel | N/A 0.5000 in | N/A 0.8750 in |
| 05942643 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.7500 in | N/A Stainless Steel | N/A 0.5000 in | N/A 0.8750 in |
| 00097639 | N/A Smith Bearing 0.7500 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.7500 in | N/A Steel | N/A 0.5000 in | N/A 0.8750 in |
| 03075438 | N/A Smith Bearing 4.0000 Inch (in) Roller Diameter and 35980 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 4.0000 in | N/A Steel | N/A 2.2500 in | N/A 3.5000 in |
| 03075439 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.6250 in | N/A Steel | N/A 0.4375 in | N/A 0.7500 in |
| 03075412 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.6250 in | N/A Steel | N/A 0.4375 in | N/A 0.7500 in |
| 04540501 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.6250 in | N/A Stainless Steel | N/A 0.4375 in | N/A 0.7500 in |
| 00097632 | N/A Smith Bearing 0.6250 Inch (in) Roller Diameter and 1320 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.6250 in | N/A Steel | N/A 0.4375 in | N/A 0.7500 in |
| 03075409 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.8750 in | N/A Steel | N/A 0.5000 in | N/A 0.8750 in |
| 02060244 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.8750 in | N/A Steel | N/A 0.5000 in | N/A 0.8750 in |
| 04290997 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.8750 in | N/A Stainless Steel | N/A 0.5000 in | N/A 0.8750 in |
| 00097643 | N/A Smith Bearing 0.8750 Inch (in) Roller Diameter and 2140 Pound (lb) Radial Dynamic Load Capacity Hex Head Flat Cam Follower | N/A 0.8750 in | N/A Steel | N/A 0.5000 in | N/A 0.8750 in |