Item # |
Item Name |
Maximum Speed |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
|---|---|---|---|---|---|
| 01465041 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Cam Follower | N/A 6000 rpm | N/A 10600 N | N/A 5700 N | N/A 52 mm |
| 01503593 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Cam Follower | N/A 4500 rpm | N/A 18800 N | N/A 13200 N | N/A 62 mm |
| 02394042 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Cam Follower | N/A 5500 rpm | N/A 12500 N | N/A 7100 N | N/A 62 mm |
| 02249688 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Cam Follower | N/A 8500 rpm | N/A 6600 N | N/A 3350 N | N/A 40 mm |
| 02452711 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Cam Follower | N/A 3500 rpm | N/A 25000 N | N/A 18000 N | N/A 72 mm |
| 03499695 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Cam Follower | N/A 5500 rpm | N/A 12800 N | N/A 8400 N | N/A 47 mm |