Item # |
Item Name |
Maximum Speed |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Stud Length |
|---|---|---|---|---|---|
| 01502458 | N/A INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower | N/A 14000 rpm | N/A 3150 N | N/A 3400 N | N/A 16 mm |
| 02417888 | N/A INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower | N/A 22000 rpm | N/A 710 lbf | N/A 740 lbf | N/A 16 mm |
| 01373115 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower | N/A 20000 rpm | N/A 790 lbf | N/A 880 lbf | N/A 20 mm |
| 00124359 | N/A INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower | N/A 22000 rpm | N/A 710 lbf | N/A 740 lbf | N/A 16 mm |
| 00138211 | N/A INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower | N/A 8500 rpm | N/A 1090 lbf | N/A 1460 lbf | N/A 16 mm |
| 00138215 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower | N/A 7000 rpm | N/A 1240 lbf | N/A 1780 lbf | N/A 20 mm |
| 01360739 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower | N/A 20000 rpm | N/A 790 lbf | N/A 880 lbf | N/A 20 mm |
| 00124377 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower | N/A 20000 rpm | N/A 790 lbf | N/A 880 lbf | N/A 20 mm |
| 07662254 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower | N/A 20000 rpm | N/A 790 lbf | N/A 880 lbf | N/A 20 mm |