Item # |
Item Name |
Point Diameter |
Radial Static Load Capacity |
Roller Diameter |
Stud Diameter |
|---|---|---|---|---|---|
| 02618184 | N/A Osborn Load Runners 60 Millimeter (mm) Roller Diameter V-Groove Cam Follower | N/A 40 mm | N/A 4900 N | N/A 60 mm | N/A 14 mm |
| 00088689 | N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 1.5000 in | N/A 1100 lb | N/A 2.5000 in | N/A 0.7500 in |
| 03846769 | N/A Osborn Load Runners 120 Millimeter (mm) Roller Diameter V-Groove Cam Follower | N/A 76 mm | N/A 88960 N | N/A 120 mm | N/A 24 mm |
| 04796637 | N/A Osborn Load Runners 40 Millimeter (mm) Roller Diameter V-Groove Cam Follower | N/A 26 mm | N/A 1000 N | N/A 40 mm | N/A 10 mm |
| 00088697 | N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 2.2500 in | N/A 7200 lb | N/A 3.5000 in | N/A 0.7500 in |
| 00088687 | N/A Osborn Load Runners 7.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 6.0000 in | N/A 56400 lb | N/A 7.5000 in | N/A 2.5000 in |
| 00088667 | N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 1.5000 in | N/A 1100 lb | N/A 2.5000 in | N/A 0.7500 in |
| 00088699 | N/A Osborn Load Runners 4.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 3.0000 in | N/A 20000 lb | N/A 4.5000 in | N/A 1.2500 in |
| 00088695 | N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 2.2500 in | N/A 2270 lb | N/A 3.5000 in | N/A 0.8750 in |
| 02171233 | N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 1.1250 in | N/A 230 lb | N/A 1.5000 in | N/A 0.4375 in |
| 00088679 | N/A Osborn Load Runners 5.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 4.0000 in | N/A 20000 lb | N/A 5.5000 in | N/A 1.2500 in |
| 00088672 | N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 2.2500 in | N/A 7200 lb | N/A 3.5000 in | N/A 0.7500 in |
| 00088683 | N/A Osborn Load Runners 6.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 5.0000 in | N/A 56400 lb | N/A 6.5000 in | N/A 2.0000 in |
| 02620709 | N/A Osborn Load Runners 120 Millimeter (mm) Roller Diameter V-Groove Cam Follower | N/A 76 mm | N/A 88960 N | N/A 120 mm | N/A 30 mm |
| 02171235 | N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 1.1250 in | N/A 230 lb | N/A 1.5000 in | N/A 0.4375 in |
| 02171236 | N/A Osborn Load Runners 2.0000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 1.3750 in | N/A 600 lb | N/A 2.0000 in | N/A 0.5000 in |
| 02646764 | N/A Osborn Load Runners 110 Millimeter (mm) Roller Diameter V-Groove Cam Follower | N/A 76 mm | N/A 88960 N | N/A 110 mm | N/A |
| 00088675 | N/A Osborn Load Runners 4.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 3.0000 in | N/A 20000 lb | N/A 4.5000 in | N/A 1.2500 in |
| 00088670 | N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower | N/A 2.2500 in | N/A 2270 lb | N/A 3.5000 in | N/A 0.8750 in |