Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 07322143 | N/A PCI Procal Inc. PTR-R Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | N/A 14300 lbf | N/A 20000 lbf | N/A 3.2500 in | N/A 1.9400 in |
| 01648045 | N/A PCI Procal Inc. PTR-R Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 14300 lbf | N/A 20000 lbf | N/A 4.0000 in | N/A 1.9400 in |
| 08043670 | N/A PCI Procal Inc. PTR-R Series 4.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 14300 lbf | N/A 20000 lbf | N/A 4.5000 in | N/A 1.9400 in |
| 04168496 | N/A PCI Procal Inc. PTR-R Series 8.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 35830 lbf | N/A 56200 lbf | N/A 8.0000 in | N/A 2.9400 in |
| 02145107 | N/A PCI Procal Inc. MPTR Series 52 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 3622 lbf | N/A 3622 lbf | N/A 52 mm | N/A 32 mm |
| 06156741 | N/A PCI Procal Inc. MPTR Series 62 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 4659 lbf | N/A 4659 lbf | N/A 62 mm | N/A 42.40 mm |
| 06979340 | N/A PCI Procal Inc. MPTR Series 76 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 14292 lbf | N/A 14292 lbf | N/A 76 mm | N/A 50.40 mm |
| 04009259 | N/A PCI Procal Inc. MPTR Series 80 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 14292 lbf | N/A 14292 lbf | N/A 80 mm | N/A 50.40 mm |
| 09395814 | N/A PCI Procal Inc. MPTR Series 85 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 14292 lbf | N/A 14292 lbf | N/A 85 mm | N/A 50.40 mm |
| 09395815 | N/A PCI Procal Inc. MPTR Series 90 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 14292 lbf | N/A 14292 lbf | N/A 90 mm | N/A 50.40 mm |
| 09395816 | N/A PCI Procal Inc. MPTR Series 100 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 14292 lbf | N/A 14292 lbf | N/A 100 mm | N/A 50.40 mm |
| 09395817 | N/A PCI Procal Inc. MPTR Series 100 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 14292 lbf | N/A 14292 lbf | N/A 100 mm | N/A 50.40 mm |
| 02731305 | N/A PCI Procal Inc. MPTR Series 125 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 35730 lbf | N/A 35730 lbf | N/A 125 mm | N/A 74.40 mm |
| 07147738 | N/A PCI Procal Inc. PXR Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 1683 lbf | N/A 1147 lbf | N/A 1.5000 in | N/A 0.8800 in |
| 07147744 | N/A PCI Procal Inc. PXR Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 3624 lbf | N/A 2248 lbf | N/A 2.0000 in | N/A 1.2500 in |
| 07147749 | N/A PCI Procal Inc. PXR Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 10880 lbf | N/A 7630 lbf | N/A 2.5000 in | N/A 1.5000 in |
| 06487008 | N/A PCI Procal Inc. PXR Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 17600 lbf | N/A 27200 lbf | N/A 3.5000 in | N/A 2.0000 in |
| 07147767 | N/A PCI Procal Inc. PXR Series 4.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 17600 lbf | N/A 27200 lbf | N/A 4.0000 in | N/A 2.2500 in |
| 09395877 | N/A PCI Procal Inc. PXR-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 5390 lbf | N/A 3507 lbf | N/A 2.5000 in | N/A 1.5000 in |
| 09284469 | N/A PCI Procal Inc. PXR-R Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 6118 lbf | N/A 4586 lbf | N/A 3.0000 in | N/A 1.7500 in |
| 09395881 | N/A PCI Procal Inc. PXR-R Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 14300 lbf | N/A 20000 lbf | N/A 3.0000 in | N/A 1.7500 in |
| 09395584 | N/A PCI Procal Inc. HPDC-H Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 18592 lbf | N/A 24279 lbf | N/A 2.5000 in | N/A 1.5000 in |
| 09395575 | N/A PCI Procal Inc. HPDC-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 18592 lbf | N/A 24279 lbf | N/A 2.5000 in | N/A 1.5000 in |
| 09395592 | N/A PCI Procal Inc. HPDC-R-H Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 18592 lbf | N/A 24279 lbf | N/A 2.5000 in | N/A 1.5000 in |
| 09395585 | N/A PCI Procal Inc. HPDC-H Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | N/A 18592 lbf | N/A 24279 lbf | N/A 2.7500 in | N/A 1.5000 in |