Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09395811 | N/A PCI Procal Inc. MPTR Series 47 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 2649 lbf | N/A 2649 lbf | N/A 47 mm | N/A 26 mm |
| 09395812 | N/A PCI Procal Inc. MPTR Series 50 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 3622 lbf | N/A 3622 lbf | N/A 50 mm | N/A 38.40 mm |
| 04189782 | N/A PCI Procal Inc. MPTR Series 62 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 4659 lbf | N/A 4659 lbf | N/A 62 mm | N/A 42.40 mm |
| 09395813 | N/A PCI Procal Inc. MPTR Series 72 Millimeter (mm) Roller Diameter Flat Cam Follower | N/A 10854 lbf | N/A 10854 lbf | N/A 72 mm | N/A 42.40 mm |
| 09395714 | N/A PCI Procal Inc. NPXR Series 1.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 1683 lbf | N/A 1147 lbf | N/A 1.5000 in | N/A 0.8800 in |
| 09395715 | N/A PCI Procal Inc. NPXR Series 1.7500 Inch (in) Roller Diameter Flat Cam Follower | N/A 1683 lbf | N/A 1147 lbf | N/A 1.7500 in | N/A 1 in |
| 09395716 | N/A PCI Procal Inc. NPXR Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 3624 lbf | N/A 2248 lbf | N/A 2.0000 in | N/A 1.2500 in |
| 09395717 | N/A PCI Procal Inc. NPXR Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | N/A 3624 lbf | N/A 2248 lbf | N/A 2.2500 in | N/A 1.2500 in |
| 09395718 | N/A PCI Procal Inc. NPXR Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 5390 lbf | N/A 3507 lbf | N/A 2.5000 in | N/A 1.5000 in |
| 09395719 | N/A PCI Procal Inc. NPXR Series 2.7500 Inch (in) Roller Diameter Flat Cam Follower | N/A 5390 lbf | N/A 3507 lbf | N/A 2.7500 in | N/A 1.5000 in |
| 09395720 | N/A PCI Procal Inc. NPXR Series 3.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 6118 lbf | N/A 4586 lbf | N/A 3.0000 in | N/A 1.7500 in |
| 09395721 | N/A PCI Procal Inc. NPXR Series 3.2500 Inch (in) Roller Diameter Flat Cam Follower | N/A 6118 lbf | N/A 4586 lbf | N/A 3.2500 in | N/A 1.7500 in |
| 09395722 | N/A PCI Procal Inc. NPXR Series 3.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 6483 lbf | N/A 5216 lbf | N/A 3.5000 in | N/A 2.0000 in |
| 09395560 | N/A PCI Procal Inc. PDC-H Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 260700 lbf | N/A 424800 lbf | N/A 10.0000 in | N/A 5.2500 in |
| 09395548 | N/A PCI Procal Inc. PDC-R Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 260700 lbf | N/A 424800 lbf | N/A 10.0000 in | N/A 5.2500 in |
| 09395573 | N/A PCI Procal Inc. PDC-R-H Series 10.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 260700 lbf | N/A 424800 lbf | N/A 10.0000 in | N/A 5.2500 in |
| 09395549 | N/A PCI Procal Inc. PDC-H Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 12140 lbf | N/A 15309 lbf | N/A 2.0000 in | N/A 1.2500 in |
| 09395537 | N/A PCI Procal Inc. PDC-R Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 12140 lbf | N/A 15309 lbf | N/A 2.0000 in | N/A 1.2500 in |
| 09395561 | N/A PCI Procal Inc. PDC-R-H Series 2.0000 Inch (in) Roller Diameter Flat Cam Follower | N/A 12140 lbf | N/A 15309 lbf | N/A 2.0000 in | N/A 1.2500 in |
| 09395550 | N/A PCI Procal Inc. PDC-H Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | N/A 12140 lbf | N/A 15309 lbf | N/A 2.2500 in | N/A 1.2500 in |
| 09395538 | N/A PCI Procal Inc. PDC-R Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | N/A 12140 lbf | N/A 15309 lbf | N/A 2.2500 in | N/A 1.2500 in |
| 09395562 | N/A PCI Procal Inc. PDC-R-H Series 2.2500 Inch (in) Roller Diameter Flat Cam Follower | N/A 12140 lbf | N/A 15309 lbf | N/A 2.2500 in | N/A 1.2500 in |
| 09395551 | N/A PCI Procal Inc. PDC-H Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 18592 lbf | N/A 24279 lbf | N/A 2.5000 in | N/A 1.5000 in |
| 09395539 | N/A PCI Procal Inc. PDC-R Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 18592 lbf | N/A 24279 lbf | N/A 2.5000 in | N/A 1.5000 in |
| 09395563 | N/A PCI Procal Inc. PDC-R-H Series 2.5000 Inch (in) Roller Diameter Flat Cam Follower | N/A 18592 lbf | N/A 24279 lbf | N/A 2.5000 in | N/A 1.5000 in |