Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Maximum Speed |
Radial Static Load Capacity |
|---|---|---|---|---|---|
| 00096170 | N/A RBC® S Series 1.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 6400 lbf | N/A 12400 lbf | N/A 2600 rpm | N/A 7800 lb |
| 00096180 | N/A RBC® S Series 2.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 9600 lbf | N/A 16700 lbf | N/A 2200 rpm | N/A 10000 lb |
| 00096188 | N/A RBC® S Series 2.2500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 9600 lbf | N/A 16700 lbf | N/A 2200 rpm | N/A 10000 lb |
| 00096196 | N/A RBC® S Series 2.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 12800 lbf | N/A 25400 lbf | N/A 2000 rpm | N/A 12500 lb |
| 07009021 | N/A RBC® S Series 0.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 1800 lbf | N/A 3100 lbf | N/A 5000 rpm | N/A 1840 lb |
| 07009065 | N/A RBC® S Series 0.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 1800 lbf | N/A 3100 lbf | N/A 5000 rpm | N/A 1840 lb |
| 07009141 | N/A RBC® S Series 1.2500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4200 lbf | N/A 6600 lbf | N/A 3900 rpm | N/A 3000 lb |
| 07009148 | N/A RBC® S Series 0.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 1800 lbf | N/A 3100 lbf | N/A 5000 rpm | N/A 1840 lb |
| 07009182 | N/A RBC® S Series 1.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 6400 lbf | N/A 12400 lbf | N/A 2600 rpm | N/A 7800 lb |
| 07009211 | N/A RBC® S Series 1.2500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 4200 lbf | N/A 6600 lbf | N/A 3900 rpm | N/A 3000 lb |
| 00096222 | N/A RBC® S Series 3.2500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 17000 lbf | N/A 40000 lbf | N/A 1600 rpm | N/A 21000 lb |
| 00096238 | N/A RBC® S Series 4.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 30000 lbf | N/A 73100 lbf | N/A 1300 rpm | N/A 28500 lb |
| 00096230 | N/A RBC® S Series 3.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 24300 lbf | N/A 54600 lbf | N/A 1400 rpm | N/A 24750 lb |
| 00096008 | N/A RBC® S Series 3.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 24300 lbf | N/A 54600 lbf | N/A 1400 rpm | N/A 24750 lb |
| 00096214 | N/A RBC® S Series 3.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 17000 lbf | N/A 40000 lbf | N/A 1600 rpm | N/A 21000 lb |
| 00096002 | N/A RBC® S Series 3.2500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 17000 lbf | N/A 40000 lbf | N/A 1600 rpm | N/A 21000 lb |
| 00096014 | N/A RBC® S Series 4.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 30000 lbf | N/A 73100 lbf | N/A 1300 rpm | N/A 28500 lb |
| 00096204 | N/A RBC® S Series 2.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower | N/A 12800 lbf | N/A 25400 lbf | N/A 2000 rpm | N/A 12500 lb |