COMPANY HEADER
Print Back
INA (Schaeffler) Crowned Yoke Rollers
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bearing Element

Bore Diameter

Radial Dynamic Load Capacity

Roller Width

00135737 N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 6 mm N/A 880 lbf N/A 11.8 mm
00138937 N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 35 mm N/A 10100 lbf N/A 28 mm
00135977 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - Two Rows N/A 15 mm N/A 1460 lbf N/A 13 mm
01543841 N/A INA (Schaeffler) 68 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - Two Rows N/A 35 mm N/A 3900 lbf N/A 20 mm
00138549 N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 12 mm N/A 2180 lbf N/A 14 mm
00138587 N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 35 mm N/A 7400 lbf N/A 28 mm
00124010 N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 12 mm N/A 1690 lbf N/A 13.8 mm
00138581 N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 30 mm N/A 6900 lbf N/A 28 mm
00150821 N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 6 mm N/A 840 lbf N/A 9.8 mm
00124110 N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 50 mm N/A 6300 lbf N/A 22.7 mm
00124652 N/A INA (Schaeffler) NATR-PP Series 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 10 mm N/A 1530 lbf N/A 14 mm
00138883 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 15 mm N/A 3600 lbf N/A 18 mm
00138555 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 15 mm N/A 2900 lbf N/A 18 mm
02933079 N/A INA (Schaeffler) 28 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - One Row N/A 10 mm N/A 821 lbf N/A 8 mm
00138574 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 25 mm N/A 4600 lbf N/A 24 mm
01521006 N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 12 mm N/A 2000 lbf N/A 11.8 mm
04662284 N/A INA (Schaeffler) NATR-PP Series 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 17 mm N/A 2450 lbf N/A 20 mm
00124711 N/A INA (Schaeffler) NATR-PP Series 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 30 mm N/A 5300 lbf N/A 29 mm
02418256 N/A INA (Schaeffler) 150 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 60 mm N/A 57000 lbf N/A 73 mm
00150815 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 25 mm N/A 3400 lbf N/A 17.8 mm
00150827 N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 8 mm N/A 940 lbf N/A 9.8 mm
00456442 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - Two Rows N/A 20 mm N/A 2600 lbf N/A 16 mm
00138562 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 17 mm N/A 3350 lbf N/A 20 mm
00138898 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 17 mm N/A 4800 lbf N/A 20 mm
00138888 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 17 mm N/A 18700 N N/A 21 mm
Unit of Measure
 1 2 3 4 5 »