Item # |
Item Name |
Bearing Element |
Bore Diameter |
Radial Dynamic Load Capacity |
Roller Width |
|---|---|---|---|---|---|
| 01603249 | N/A INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Balls | N/A 5 mm | N/A 1290 N | N/A 5 mm |
| 02291273 | N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Balls | N/A 8 mm | N/A 4300 N | N/A 11 mm |
| 07662221 | N/A INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller | N/A Needle Rollers | N/A 10 mm | N/A 880 lbf | N/A 11.8 mm |