Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|---|
| 00088713 | N/A PCI Procal Inc. PTRY Series 4.0000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 1.2500 in | N/A 17600 lb | N/A 27200 lb | N/A 4.0000 in | N/A 2.2500 in |
| 00088715 | N/A PCI Procal Inc. PTRY Series 6.0000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 2.2500 in | N/A 35830 lb | N/A 56200 lb | N/A 6.0000 in | N/A 3.25 in |
| 02249553 | N/A PCI Procal Inc. PTRY Series 2.2500 Inch (in) Roller Diameter Flat Yoke Roller | N/A 0.6250 in | N/A 3400 lb | N/A 2240 lb | N/A 2.2500 in | N/A 1.2500 in |
| 00088711 | N/A PCI Procal Inc. PTRY Series 3.5000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 1.1250 in | N/A 17600 lb | N/A 27200 lb | N/A 3.5000 in | N/A 2.0000 in |
| 00088642 | N/A PCI Procal Inc. PTRY Series 5.0000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 1.7500 in | N/A 35870 lb | N/A 58400 lb | N/A 5.0000 in | N/A 2.7500 in |
| 04400377 | N/A PCI Procal Inc. PDCY Series 3.0000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 1.0000 in | N/A 27600 lb | N/A 38000 lb | N/A 3.0000 in | N/A 1.7500 in |
| 00088717 | N/A PCI Procal Inc. PTRY Series 7.0000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 2.7500 in | N/A 42400 lb | N/A 79800 lb | N/A 7.0000 in | N/A 3.75 in |
| 00088719 | N/A PCI Procal Inc. PTRY Series 8.0000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 3.2500 in | N/A 83700 lb | N/A 159800 lb | N/A 8.0000 in | N/A 4.5000 in |
| 00088723 | N/A PCI Procal Inc. PTRY Series 10.0000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 4.2500 in | N/A 137300 lb | N/A 276000 lb | N/A 10.0000 in | N/A 5.2500 in |
| 00088721 | N/A PCI Procal Inc. PTRY Series 9.0000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 3.7500 in | N/A 134600 lb | N/A 250000 lb | N/A 9.0000 in | N/A 4.7500 in |
| 00088219 | N/A PCI Procal Inc. PTRY Series 2.5000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 0.7500 in | N/A 5560 lb | N/A 3500 lb | N/A 2.5000 in | N/A 1.5000 in |
| 00088707 | N/A PCI Procal Inc. PTRY Series 3.0000 Inch (in) Roller Diameter Flat Yoke Roller | N/A 1.0000 in | N/A 14300 lb | N/A 20000 lb | N/A 3.0000 in | N/A 1.7500 in |
| 00088353 | N/A PCI Procal Inc. PTRY Series 2.7500 Inch (in) Roller Diameter Flat Yoke Roller | N/A 0.7500 in | N/A 5560 lb | N/A 3500 lb | N/A 2.7500 in | N/A 1.5000 in |