Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Bore Diameter |
Maximum Speed |
|---|---|---|---|---|---|
| 00098973 | N/A RBC® CY Series 0.7500 Inch (in) Diameter Crowned Yoke Roller | N/A 1800 lbf | N/A 4150 lbf | N/A 0.2500 in | N/A 3930 rpm |
| 00098981 | N/A RBC® CY Series 0.8750 Inch (in) Diameter Crowned Yoke Roller | N/A 1800 lbf | N/A 4150 lbf | N/A 0.2500 in | N/A 3930 rpm |
| 00098988 | N/A RBC® CY Series 1.0000 Inch (in) Diameter Crowned Yoke Roller | N/A 2300 lbf | N/A 6150 lbf | N/A 0.3125 in | N/A 3140 rpm |
| 00099008 | N/A RBC® CY Series 1.2500 Inch (in) Diameter Crowned Yoke Roller | N/A 4200 lbf | N/A 8500 lbf | N/A 0.3750 in | N/A 2620 rpm |
| 00099018 | N/A RBC® CY Series 1.3750 Inch (in) Diameter Crowned Yoke Roller | N/A 4200 lbf | N/A 8500 lbf | N/A 0.3750 in | N/A 2620 rpm |
| 00099048 | N/A RBC® CY Series 1.7500 Inch (in) Diameter Crowned Yoke Roller | N/A 6400 lbf | N/A 15850 lbf | N/A 0.5000 in | N/A 1970 rpm |
| 07009000 | N/A RBC® CY Series 1.5000 Inch (in) Diameter Crowned Yoke Roller | N/A 5000 lbf | N/A 11300 lbf | N/A 0.4375 in | N/A 2250 rpm |
| 00099133 | N/A RBC® CY Series 4.0000 Inch (in) Diameter Crowned Yoke Roller | N/A 30000 lbf | N/A 89550 lbf | N/A 1.2500 in | N/A 940 rpm |
| 00099128 | N/A RBC® CY Series 3.5000 Inch (in) Diameter Crowned Yoke Roller | N/A 24300 lbf | N/A 63250 lbf | N/A 1.1250 in | N/A 980 rpm |
| 00099138 | N/A RBC® CY Series 5.0000 Inch (in) Diameter Crowned Yoke Roller | N/A 47200 lbf | N/A 136000 lbf | N/A 1.7500 in | N/A 720 rpm |
| 00099068 | N/A RBC® CY Series 1.8750 Inch (in) Diameter Crowned Yoke Roller | N/A 6400 lbf | N/A 15850 lbf | N/A 0.5000 in | N/A 1970 rpm |
| 07009221 | N/A RBC® CY Series 2.5000 Inch (in) Diameter Crowned Yoke Roller | N/A 12800 lbf | N/A 33000 lbf | N/A 0.7500 in | N/A 1310 rpm |
| 00099088 | N/A RBC® CY Series 2.2500 Inch (in) Diameter Crowned Yoke Roller | N/A 9600 lbf | N/A 21200 lbf | N/A 0.63 in | N/A 1570 rpm |
| 00098998 | N/A RBC® CY Series 1.1250 Inch (in) Diameter Crowned Yoke Roller | N/A 2300 lbf | N/A 6150 lbf | N/A 0.31 in | N/A 3140 rpm |
| 00099142 | N/A RBC® CY Series 6.0000 Inch (in) Diameter Crowned Yoke Roller | N/A 62900 lbf | N/A 165500 lbf | N/A 2.25 in | N/A 1060 rpm |
| 00099078 | N/A RBC® CY Series 2.0000 Inch (in) Diameter Crowned Yoke Roller | N/A 9600 lbf | N/A 21200 lbf | N/A 0.63 in | N/A 1570 rpm |
| 00099106 | N/A RBC® CY Series 2.7500 Inch (in) Diameter Crowned Yoke Roller | N/A 12800 lbf | N/A 33000 lbf | N/A 0.75 in | N/A 1310 rpm |