Item # |
Item Name |
Axial Static Load Capacity |
Bore Diameter |
Overall Width |
Roller Width |
|---|---|---|---|---|---|
| 02416153 | N/A RBC® CRBY Series 0.3125 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 3200 lbf | N/A 0.3125 in | N/A 0.6925 in | N/A 0.625 in |
| 06926084 | N/A RBC® CRBY Series 1.2500 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 68000 lbf | N/A 1.2500 in | N/A 2.3125 in | N/A 2.2500 in |
| 06926089 | N/A RBC® CRBY Series 1.1250 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 53000 lbf | N/A 1.1250 in | N/A 2.0625 in | N/A 2.0000 in |
| 06926097 | N/A RBC® CRBY Series 1.0000 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 39100 lbf | N/A 1.0000 in | N/A 1.8125 in | N/A 1.7500 in |
| 06926110 | N/A RBC® CRBY Series 0.7500 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 22800 lbf | N/A 0.7500 in | N/A 1.5625 in | N/A 1.5000 in |
| 06926116 | N/A RBC® CRBY Series 0.6250 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 17200 lbf | N/A 0.6250 in | N/A 1.3125 in | N/A 1.2500 in |
| 06926118 | N/A RBC® CRBY Series 0.6250 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 17200 lbf | N/A 0.6250 in | N/A 1.3125 in | N/A 1.2500 in |
| 06926137 | N/A RBC® CRBY Series 0.5000 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 10500 lbf | N/A 0.5000 in | N/A 1.0625 in | N/A 1 in |
| 06926163 | N/A RBC® CRBY Series 0.4375 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 7000 lbf | N/A 0.4375 in | N/A 0.9375 in | N/A 0.875 in |
| 06926172 | N/A RBC® CRBY Series 0.4375 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 7000 lbf | N/A 0.4375 in | N/A 0.9375 in | N/A 0.875 in |
| 06926173 | N/A RBC® CRBY Series 0.3750 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 4300 lbf | N/A 0.3750 in | N/A 0.8125 in | N/A 0.7500 in |
| 06926174 | N/A RBC® CRBY Series 0.3750 Inch (in) Bore Diameter Crowned Yoke Roller | N/A 4300 lbf | N/A 0.3750 in | N/A 0.8125 in | N/A 0.7500 in |