Item # |
Item Name |
Maximum Speed |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 06926176 | N/A RBC® RBY Series 1.7500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller | N/A 2000 rpm | N/A 110000 lbf | N/A 5.0000 in | N/A 2.7500 in |
| 06929892 | N/A RBC® RBY Series 4.2500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller | N/A 900 rpm | N/A 441000 lbf | N/A 10.0000 in | N/A 5.2500 in |
| 06929899 | N/A RBC® RBY Series 3.7500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller | N/A 1000 rpm | N/A 352000 lbf | N/A 9.0000 in | N/A 4.7500 in |